Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
5.8. Table layout for
PARTdataManager and (PARTlinkManager)
5.8.4. Tabellenwerte anpassen
-> Farbe mit Bedingung anpassen / plinkcommon.cfg
-> Block [COLMAPPING_<column name>] -> Key
"COLORCOND<Nummer>"
|
|
---|---|
Zurück | Weiter |
With the help of the option Farbe mit Bedingung anpassen you can set a condition for the displayed value and map it to a color.
The setting applies for PARTdataManager and PARTlinkManager as well.
Setting in
configuration
file $CADENAS_SETUP/plinkcommon.cfg
:
Block [COLMAPPING_<variable name>], key COLORCOND<NUMBER>, first value contains the condtion. Logical operators such as <, <=, >,>=, = can be used. The following values represent the color in RGB code.
[COLMAPPING_PRICE] COLORCOND0="PRICE>=20","255","0","0" COLORCOND1="PRICE<20","0","128","64"
Setting in user interface under PARTlinkManager -> Extras menu -> Konfigurieren dialog box -> PARTlinkManager Einstellungen tab -> Tabellenwerte anpassen -> Farbe mit Bedingung anpassen
Zurück | Nach oben | Weiter |
5.8.3. Tabellenwerte anpassen -> Text und Farbe anpassen / plinkcommon.cfg -> Block [MAPPING_<variable name>] -> Key for visible text | Zum Anfang | 5.8.5. Tabellenwerte anpassen > Set bitmap / plinkcommon.cfg -> Block [BMPMAPPING_<column name>] - Key "BMPCODE<Nummer>" |