powered by CADENAS

Manual

Manual

1.7.5.19.4.12. Keys "TABCONTENT_..._ENABLED" and "TABCONTENT_..._HIDE_..." - Availability and visibility of tab content

The keys starting with "TABCONTENT..." control the availability or visibility of tabs in PARTdataManager.

Availability of content sections:

  • Bauteilvergleich: TABCONTENT_PARTCOMPARISON_ENABLED:

    • TRUE: available

    • FALSE: not available

  • Cloud Navigator: TABCONTENT_CLOUDNAVIGATOR_ENABLED:

    • TRUE: available

    • FALSE: not available

Visibility of available content sections after start-up:

  • Assistent: TABCONTENT_ASSISTANT_HIDE_ON_STARTUP

    [Hinweis] Hinweis

    In order for the assistant tab to be deactivated the script setup\scripts\partdatamanager\autoexec\startuppage.vbb has to be deactivated in addition.

  • Teileauswahl: TABCONTENT_PARTSELECTION_HIDE_ON_STARTUP

    • TRUE: not visible

    • FALSE: visible

  • Teileansicht: TABCONTENT_PARTVIEW_HIDE_ON_STARTUP

    • TRUE: not visible

    • FALSE: visible

  • Bauteilvergleich: TABCONTENT_PARTCOMPARISON_HIDE_ON_STARTUP

    Of course, when hiding the tab context menus are also hidden.

    Of course, when hiding the tab context menus are also hidden.

    • TRUE: not visible

    • FALSE: visible

  • Cloud Navigator: TABCONTENT_CLOUDNAVIGATOR_HIDE_ON_STARTUP

    • TRUE: not visible

    • FALSE: visible

  • Suchergebnis: TABCONTENT_SEARCHRESULT_HIDE_ON_STARTUP

    • TRUE: not visible

    • FALSE: visible