powered by CADENAS

Manual

Manual

3.1.1.15.  Standards selection

Select the Standards to be installed:

  • AIA NAS: Aerospace Industries Association Standards (AIA) and National Aerospace Standards (NAS)

  • ASME: Standards of American Society of Mechanical Engineers

  • MS Library

  • NHS

  • AS (AEROSPACE)

  • ASNA (AEROSPACE)

  • ANSI: US Standards

  • BSI: British Standards

  • CSN: Czech/Slovakian Standards

  • DIN-EN-ISO (linked)

  • DIN: German Standards

  • EN: European Standards

  • GB (licensed): Chinese Standards

  • GOST: Russian Standards

  • ISO: International Standards

  • IS: Indian Standards

  • JB:Chinese Standards

  • JIS: Japanese Standards

  • KS: Korean Standards

  • LN (AEROSPACE)

  • MS (AEROSPACE): Military Standards MilSpec under parent organization of ANSI JHS

  • NAS (AEROSPACE)

  • NASM (AEROSPACE)

  • NSA (AEROSPACE)

  • NF: French Standards

  • NF-EN-ISO (linked): French-European Standards

  • NSA (AEROSPACE)

  • PN: Polish Standards

  • UNI: Italian Standards

  • UNI: Italian-European Standards

  • VG (AEROSPACE)

Standards selection

Standards selection