powered by CADENAS

Manual

Manual

3.1.1.9.  PARTsolutions parts management

With PARTsolutions Parts Management you have options available, which are explained in the following:

PARTsolutions parts management with PDM/ERP/PLM integration

PARTsolutions parts management with PDM/ERP/PLM integration

[Note] Note

The options Parts management productive (without database installation) and Parts management demo environment (incl. SQLite) can not be used together!

For Parts management productive (without database installation) you can optionally select SAP interface (MM/DVS) in addition.

  • Parts management productive (without database installation)

    Parts Management is the connection of catalog data with ERP/PLM data. Hereby role based shares and views can be controlled and data of your database system can displayed in PARTsolutions for the user.

    Chose the Parts management productive (without database installation) option if you want to manually connect PARTsolutions to your already existing database.

    [Note] Note

    The respective SQL scripts for MS-SQL, MySQL, Oracle, Oracle XE, SAPDB and DB2 are found on the installation CD/DVD under "<DISK_ROOT>\tools\databases". The appropriate database drivers are selected in the next step of the installation routine.

    The needed basic settings such as especially "erpenabled" in the configuration file under $CADENAS_SETUP/plinkcommon.cfg are automatically set.

  • Parts management demo environment (incl. SQlite)

    This option is meant for users that want to try Parts Management, but not yet want to use it productively. Hereby demo data is installed and the needed configuration settings are automatically set. Parts Management is the connection of catalog data with ERP/PLM data. Hereby role based shares and views can be controlled and data of your database system can displayed in PARTsolutions for the user.

    [Note] Note

    The installation of the standards DIN, EN, ISO, etc. is needed therefor.

    [Note] Note

    Once you have selected the Parts management demo environment (incl. SQlite) option, you work with a link database connection. Now when launching any PARTsolutions modules the Database login… will appear.

    Database login…

    Database login…

    The following users are available. User name and Password is always identic.

    • ecat

    • location

    • mechanical

    • plant

    • product_aircraft

    • product_automotive

    • quality

    • supplier

    • release

    More information concerning demo database is found in the "PARTsolutions Admin Training" manual.

  • SAP interface (MM/DVS)

    module to connect PARTsolutions to SAP MM

    Detailed information regarding SAP-MM interface you can find under Section 3.3.8, “SAP MM und PLM for SolidWorks, Solid Edge, Inventor, Pro/E ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.