powered by CADENAS

Manual

Manual

7.8.2.4.1. Transfer attributes via CNS classification

[Note] Note

The following entries under Edit project -> tabbed page General1 -> Variables are automatically inserted into the CNS classification and thus transferred to the CAD system.

  • Variable with order number:

  • Variable with mass

  • Material

  • Density [kg/m³]

Edit project -> tabbed page General1 -> Variables

Edit project -> tabbed page General1 -> Variables

Once the entries under Variables are set, these are automatically overtaken to the Attributes (CNS).

Entry under Variables Attributes (CNS) -> Class Attributes (CNS) -> Feature
Variable with order number CNSERPBASE CNSORDERNO
Variable with mass CNSPHYPROP CNSMASSEXACT
Material CNSPHYPROP CNSMAT
Density [kg/m³] CNSPHYPROP CNSDENSITY

Class variables

Class variables

On this also compare Section 8.5.2.2.4.1, “ Standard variables ”.