powered by CADENAS

Manual

Manual

6.9.3. Function buttons

6.9.3.1. Basics for use
6.9.3.2. Point
6.9.3.2.1. Connection points for assembly construction
6.9.3.2.1.1. General connection points
6.9.3.2.1.2. Name conventions for Connection points and Insertion lines
6.9.3.2.1.3. Direction of connection points
6.9.3.2.1.4. Connection points at miters
6.9.3.2.1.5. Connection points at connection elements
6.9.3.2.1.6. Create Connection line
6.9.3.2.2. Create pattern
6.9.3.2.2.1. Create pattern with same alignment
6.9.3.2.2.2. Create rotated pattern
6.9.3.2.2.2.1. Create pattern with circular orientation
6.9.3.2.2.2.2. Angular borings
6.9.3.2.2.2.3. Arrange borings to points of reference
6.9.3.2.2.2.4. Move point of reference of rotated pattern
6.9.3.2.2.3. Irregular patterns
6.9.3.2.3. Sweep
6.9.3.2.4. Connection points as Published elements for automatic placement in the CAD
6.9.3.3. Lines
6.9.3.3.1. Line through 2 points
6.9.3.3.2. Create parallel line
6.9.3.3.3. Perpendicular to line through point
6.9.3.3.4. Midpoint perpendicular to line
6.9.3.3.5. Bisect angle between 2 lines
6.9.3.3.6. Line at angle to line with length
6.9.3.3.7. Line at angle to horizontal, length
6.9.3.3.8. Horizontal line
6.9.3.3.9. Vertical line
6.9.3.3.10. Line tangent to 2 circles
6.9.3.3.11. Tangent from point to circle
6.9.3.4. N-edge
6.9.3.5. Circle
6.9.3.6. Arc
6.9.3.7. Delete
6.9.3.8. Transform
6.9.3.8.1. Move selection
6.9.3.8.2. Mirror selection
6.9.3.8.3. Rotate selection
6.9.3.8.4. Matrix copy
6.9.3.8.5. Variant copy
6.9.3.9. Attributes
6.9.3.10. Edit existing geometry
6.9.3.10.1. Insert Chamfer/Fillet...
6.9.3.10.1.1. Basics - Create chamfer or fillet
6.9.3.10.1.2. Edit all edges of a face
6.9.3.10.1.3. Expand existing blend feature
6.9.3.10.1.4. Using "Base surface" feature
6.9.3.10.1.5. Overlying blends
6.9.3.10.1.6. Chamfer/Fillet at patterns
6.9.3.11. Threads
6.9.3.11.1. Cylindrical thread by length
6.9.3.11.1.1. Outer thread with example pin
6.9.3.11.1.1.1. Pitch thread
6.9.3.11.1.1.2. Fine thread - variants
6.9.3.11.1.2. Inner thread using the example of a cap nut
6.9.3.11.2. Conical thread by lengths
6.9.3.11.2.1. Pitch thread
6.9.3.12. File management
6.9.3.12.1. *.dbs-, *.skt bzw. *.hsk files - "Insert sketch" window
6.9.3.12.2. Window „DXF Import“