powered by CADENAS

Manual

Manual

8.5.1.7.1.2. Positioning

  • Translation : Distance between two connection points (via value or variables). In the figure on the right side the profile shifts (later on in the CAD-system) in the defined distance between the connection points 1 and 2.

  • Rotation : The part rotates around a connection point (via angle or variables).

    Tilt : ...allows inclination related to a connection point.

    Swivel : ...enables turning in an inclined position.

  • Option free : Allows to rotate assembly elements (exported from PARTdataManager into the CAD-system) free around the rotation-, translation-, swivel- or tilt-axis.

    If the option Free is activated, a minimum and maximum position can be set for Translation and Rotation.

[Note] Note
  • The element start position in the CAD-System can be defined via the fields Rotation and/or Translation.

  • Free rotation or translation is only possible if in the CADENAS PARTsolutions interface the automatic link function to the CAD-system was activated!

  • Reverse direction: The part is rotated 180 degrees at the connection point concerning the Z axis.

Direction turn-around: turned off

Direction turn-around: turned off

Direction turn-around: turned on

Direction turn-around: turned on