powered by CADENAS

Social Share

Avogadro's law (4146 views - Calculations (Mech&Elec))

Avogadro's law (sometimes referred to as Avogadro's hypothesis or Avogadro's principle) is an experimental gas law relating volume of a gas to the amount of substance of gas present. A modern statement of Avogadro's law is: Avogadro's law states that, "equal volumes of all gases, at the same temperature and pressure, have the same number of molecules". For a given mass of an ideal gas, the volume and amount (moles) of the gas are directly proportional if the temperature and pressure are constant. which can be written as: V ∝ n {\displaystyle V\propto n\,} or V n = k {\displaystyle {\frac {V}{n}}=k} where: V is the volume of the gas n is the amount of substance of the gas (measured in moles). k is a constant equal to RT/P, where R is the universal gas constant, T is the Kelvin temperature, and P is the pressure. As temperature and pressure are constant, RT/P is also constant and represented as k. This is derived from the ideal gas law. This law describes how, under the same condition of temperature and pressure, equal volumes of all gases contain the same number of molecules. For comparing the same substance under two different sets of conditions, the law can be usefully expressed as follows: V 1 n 1 = V 2 n 2 {\displaystyle {\frac {V_{1}}{n_{1}}}={\frac {V_{2}}{n_{2}}}} The equation shows that, as the number of moles of gas increases, the volume of the gas also increases in proportion. Similarly, if the number of moles of gas is decreased, then the volume also decreases. Thus, the number of molecules or atoms in a specific volume of ideal gas is independent of their size or the molar mass of the gas. The law is named after Amedeo Avogadro who, in 1811, hypothesized that two given samples of an ideal gas, of the same volume and at the same temperature and pressure, contain the same number of molecules. As an example, equal volumes of molecular hydrogen and nitrogen contain the same number of molecules when they are at the same temperature and pressure, and observe ideal gas behavior. In practice, real gases show small deviations from the ideal behavior and the law holds only approximately, but is still a useful approximation for scientists.
Go to Article

Explanation by Hotspot Model

Avogadro's law

Avogadro's law

Avogadro's law (sometimes referred to as Avogadro's hypothesis or Avogadro's principle) is an experimental gas law relating volume of a gas to the amount of substance of gas present.[1] A modern statement of Avogadro's law is:

Avogadro's law states that, "equal volumes of all gases, at the same temperature and pressure, have the same number of molecules".[1]

For a given mass of an ideal gas, the volume and amount (moles) of the gas are directly proportional if the temperature and pressure are constant.

which can be written as:

or

where:

V is the volume of the gas
n is the amount of substance of the gas (measured in moles).
k is a constant equal to RT/P, where R is the universal gas constant, T is the Kelvin temperature, and P is the pressure. As temperature and pressure are constant, RT/P is also constant and represented as k. This is derived from the ideal gas law.

This law describes how, under the same condition of temperature and pressure, equal volumes of all gases contain the same number of molecules. For comparing the same substance under two different sets of conditions, the law can be usefully expressed as follows:

The equation shows that, as the number of moles of gas increases, the volume of the gas also increases in proportion. Similarly, if the number of moles of gas is decreased, then the volume also decreases. Thus, the number of molecules or atoms in a specific volume of ideal gas is independent of their size or the molar mass of the gas.

The law is named after Amedeo Avogadro who, in 1811,[2][3] hypothesized that two given samples of an ideal gas, of the same volume and at the same temperature and pressure, contain the same number of molecules. As an example, equal volumes of molecular hydrogen and nitrogen contain the same number of molecules when they are at the same temperature and pressure, and observe ideal gas behavior. In practice, real gases show small deviations from the ideal behavior and the law holds only approximately, but is still a useful approximation for scientists.

Mathematical definition

Avogadro's law is stated mathematically as

where:

V is the volume of the gas(es),
n is the number of particles
k is a proportionality constant.

The most significant consequence of Avogadro's law is that the ideal gas constant has the same value for all gases. This means that

where:

p is the pressure of the gas in the cell,
T is the temperature of the gas in kelvins.

Ideal gas law

A common rearrangement of this equation is by letting R represent the proportionality constant, and rearranging as follows:[4]

This equation is known as the ideal gas law.

Molar volume

Taking STP to be 101.325 kPa and 273.15 K, we can find the volume of one mole of a gas:

For 100.00 kPa and 273.15 K, the molar volume of an ideal gas is 22.712 dm3mol−1. Note that the universal gas constant R is given by the product of Avogadro's number and Boltzmann's constant. (See Gas Constant.)

Application

Let us consider the terms as follows:

V.D.= vapour density M.M.= molecular mass STP= standard temperature and pressure

Now, the definition of molecular mass is,"the ratio of mass of 1 molecule of a substance to the ratio of mass of 1 molecule of hydrogen at STP"

So,V.D=mass of 1 mole of gas at STP/mass of 1 mole of hydrogen at STP

Since hydrogen is diatomic: V.D.=mass Of 1 mole of a gas at STP/2×mass of 1 atom of hydrogen at STP

We know from the definition of vapour density that it is the ratio of mass of 1 mole of a gas to the ratio of mass of 1 atom of gas at STP

Therefore, 2×V.D.=M.M Hence molecular mass is twice the vapour density.

Relation between molar volume of gas at STP: According to Avogadro's hypothesis we have come to know that the molar volume of a gas at STP is 22.4 litres

See also



This article uses material from the Wikipedia article "Avogadro's law", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Calculations (Mech&Elec)

Flächenträgheitsmoment