powered by CADENAS

Social Share

Tap (valve) (1856 views - Plant Design)

A tap (also spigot or faucet: see usage variations) is a valve controlling the release of a liquid or gas.
Go to Article

Tap (valve)

Tap (valve)

Tap (valve)

A tap (also spigot or faucet: see usage variations) is a valve controlling the release of a liquid or gas.


British Isles


  • Faucet is the most common term in the US, similar in use to "tap" in British English.
  • Spigot is used by professionals in the trade (such as plumbers), and typically refers to an outdoor fixture.[1]
  • Silcock (and sillcock), same as "spigot", referring to a "cock" (as in stopcock and petcock) that penetrates a foundation sill.
  • Bib (bibcock, and hose bib), same as "spigot".
  • Wall hydrant, same as "spigot"
  • Tap generally refers to a beer tap, though also appears as a descriptor in "tap water" (i.e. water purified for domestic use).



Water for baths, sinks and basins can be provided by separate hot and cold taps; this arrangement is common in older installations, particularly in public washrooms/lavatories and utility rooms/laundries. In kitchens and bathrooms, mixer taps are commonly used. In this case, hot and cold water from the two valves is mixed before reaching the outlet, allowing the water to emerge at any temperature between that of the hot and cold water supplies. Mixer taps were invented by Thomas Campbell of Saint John, New Brunswick, and patented in 1880.[2]

For baths and showers, mixer taps frequently incorporate some sort of pressure balancing feature so that the hot/cold mixture ratio will not be affected by transient changes in the pressure of one or other of the supplies. This helps avoid scalding or uncomfortable chilling as other water loads occur (such as the flushing of a toilet). Rather than two separate valves, mixer taps frequently use a single, more complex, valve controlled by a single handle (single handle mixer). The handle moves up and down to control the amount of water flow and from side to side to control the temperature of the water. Especially for baths and showers, the latest designs are thermostatic mixing valves that do this using a built-in thermostat, and can be mechanical or electronic. There are also faucets with color LEDs to show the temperature of the water.

If separate taps are fitted, it may not be immediately clear which tap is hot and which is cold. [3] The hot tap generally has a red indicator while the cold tap generally has a blue or green indicator. In the United States, the taps are frequently also labeled with an "H" or "C". Note that in countries with Romance languages, the letters "C" for hot and "F" for cold are used (from French "chaud"/Italian "caldo"/Spanish "caliente" (hot) and French "froid"/Italian "freddo"/Spanish "frio" (cold)). This can create confusion when English speakers visit these countries or vice versa. Mixer taps may have a red-blue stripe or arrows indicating which side will give hot and which cold.

In most countries, there is a standard arrangement of hot/cold taps. For example, in the United States and many other countries, the hot tap is on the left by building code requirements. Many installations exist where this standard has been ignored (called "crossed connections" by plumbers). Mis-assembly of some single-valve mixer taps will exchange hot and cold even if the fixture has been plumbed correctly.

Most handles on homes are connected to the valve shaft and fastened down with a screw. Although on most commercial and industrial applications they are fitted with a removable key called a "loose key", "water key", or "sillcock key", which has a square peg and a square ended key to turn off and on the water; the "loose key" can be removed to prevent vandals from turning on the water.[citation needed] In older buildings before the "loose key" was invented it was common for some landlords or caretakers to take off the handle of a residential tap, which had teeth that would meet up with the gears on the valve shaft. This teeth and cog system is still used on most modern faucets. Although most of the time a "loose key" is on industrial and commercial applications, they may also be found at homes by the seashore to prevent passers-by from washing the sand off their feet.[citation needed]

Taps are normally connected to the water supply by means of a "swivel tap connector", which is attached to the end of the water pipe using a soldered or compression fitting, and has a large nut to screw onto the threaded "tail" of the tap, which hangs down underneath the bath, basin or sink. A fibre washer (which expands when wet, aiding the seal) is used between the connector and the tap tail. Tap tails are normally 1/2" in diameter for sinks and 3/4" for baths, although continental Europe sometimes uses a 3/8" (still imperial) size. The same connection method is used for a ballcock.

The term tap is widely used to describe the valve used to dispense draft beer from a keg, whether gravity feed or pressurized.


A gas tap is a specific form of ball valve used in residential, commercial, and laboratory applications for coarse control of the release of fuel gases (such as natural gas, coal gas, and syngas). Like all ball valves its handle will parallel the gas line when open and be perpendicular when closed, making for easy visual identification of its status.


Water and gas taps have adjustable flow: gate valves are more progressive; ball valves more coarse, typically used in on-off applications. Turning a valve knob or lever sets adjusts flow by varying the aperture of the control device in the valve assembly. The result when opened in any degree is a choked flow. Its rate is independent of the viscosity or temperature of the fluid or gas in the pipe, and depends only weakly on the supply pressure, so that flow rate is stable at a given setting. At intermediate flow settings the pressure at the valve restriction drops nearly to zero from the Venturi effect; in water taps, this causes the water to boil momentarily at room temperature as it passes through the restriction. Bubbles of cool water vapor form and collapse at the restriction, causing the familiar hissing sound. At very low flow settings, the viscosity of the water becomes important and the pressure drop (and hissing noise) vanish; at full flow settings, parasitic drag in the pipes becomes important and the water again becomes quiet.


The first screw-down tap mechanism was patented and manufactured by the Rotherham brass founders Guest and Chrimes in 1845. Most older taps use a soft rubber or neoprene washer which is screwed down onto a valve seat in order to stop the flow. This is called a "globe valve" in engineering and, while it gives a leak-proof seal and good fine adjustment of flow, both the rubber washer and the valve seat are subject to wear (and for the seat, also corrosion) over time, so that eventually no tight seal is formed in the closed position, resulting in a leaking tap. The washer can be replaced and the valve seat resurfaced (at least a few times), but globe valves are never maintenance-free.

Also, the tortuous S-shaped path the water is forced to follow offers a significant obstruction to the flow. For high pressure domestic water systems this does not matter, but for low pressure systems where flow rate is important, such as a shower fed by a storage tank, a "stop tap" or, in engineering terms, a "gate valve" is preferred.

Gate valves use a metal disc the same diameter as the pipe which is screwed into place perpendicularly to the flow, cutting it off. There is no resistance to flow when the tap is fully open, but this type of tap rarely gives a perfect seal when closed. In the UK this type of tap normally has a wheel-shaped handle rather than a crutch or capstan handle.

Cone valves or ball valves are another alternative. These are commonly found as the service shut-off valves in more-expensive water systems and usually found in gas taps (and, incidentally, the cask beer taps referred to above). They can be identified by their range of motion—only 90°—between fully open and closed. Usually, when the handle is in line with the pipe the valve is open, and when the handle is across the pipe it is closed. A cone valve consists of a shallowly tapering cone in a tight-fitting socket placed across the flow of the fluid. In UK English this is usually known as a taper-plug cock. A ball valve uses a spherical ball instead. In either case, a hole through the cone or ball allows the fluid to pass if it is lined up with the openings in the socket through which the fluid enters and leaves; turning the cone using the handle rotates the passage away, presenting the fluid with the unbroken surface of the cone through which it cannot pass. Valves of this type using a cylinder rather than a cone are sometimes encountered, but using a cone allows a tight fit to be made even with moderate manufacturing tolerances. The ball in ball valves rotates within plastic seats.

Hands free infrared proximity sensors are replacing the standard valve. Thermostatically controlled electronic dual-purpose mixing or diverting valves are used within industrial applications to automatically provide liquids as required.

Foot controlled valves are installed within laboratory and healthcare/hospitals, as well as in industrial settings where extremely dirty hands operating taps might leave residues on them.

Modern taps often have aerators at the tip to help save water and reduce splashes. Without an aerator, water usually flows out of the tap in one big stream. An aerator spreads the water flow into many small droplets.

Modern bathroom and kitchen taps often use ceramic or plastic surfaces sliding against other spring-loaded ceramic surfaces or plastic washers. These tend to require far less maintenance than traditional globe valves and when maintenance is required, the entire interior of the valve is usually replaced, often as a single pre-assembled cartridge.

Of the trio of well-respected faucet manufacturers in North American plumbing circles, Moen and American Standard use cartridges (Moen's being O-ring based, American Standard's being ceramic), while Delta uses easily replaced rubber seats facing the cartridge(s). Each design has its advantages: Moen cartridges tend to be easiest to find, American Standard cartridges have nearly infinite lifespan in sediment-free municipal water, and Delta's rubber seats tend to be most forgiving of sediment in well water.

Backflow prevention

Most US jurisdictions now require bibcocks to have a vacuum breaker or backflow preventer, so that water cannot return through the bibcock from the hose. This prevents contamination of the building or public water system should there be a pressure drop. In the UK, water regulations require a double check valve; this is often incorporated within the body of the tap itself.

ASME A112 Standards on Plumbing Materials and Equipment

The American Society of Mechanical Engineers (ASME) publishes several Standards on plumbing. Some are:

  • ASME A112.6.3 – Floor and Trench Drains
  • ASME A112.6.4 – Roof, Deck, and Balcony Drains
  • ASME A112.18.1/CSA B125.1 – Plumbing Supply Fittings
  • ASME A112.19.1/CSA B45.2 – Enameled Cast Iron and Enameled Steel Plumbing Fixtures
  • ASME A112.19.2/CSA B45.1 – Ceramic Plumbing Fixtures

See also

This article uses material from the Wikipedia article "Tap (valve)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Plant Design

Aveva Tribon, Aveva PDMS, Intergraph Smartplant, Intergraph Smartmarine, Offshore, Onshore, Marine, Shipyard, Plantdesign