powered by CADENAS

Social Share

Mechanism (engineering) (8502 views - Mechanism & Kinematics)

A mechanism is a device designed to transform input forces and movement into a desired set of output forces and movement. Mechanisms generally consist of moving components such as gears and gear trains, belt and chain drives, cam and follower mechanisms, and linkages as well as friction devices such as brakes and clutches, and structural components such as the frame, fasteners, bearings, springs, lubricants and seals, as well as a variety of specialized machine elements such as splines, pins and keys. The German scientist Reuleaux provides the definition "a machine is a combination of resistant bodies so arranged that by their means the mechanical forces of nature can be compelled to do work accompanied by certain determinate motion." In this context, his use of machine is generally interpreted to mean mechanism. The combination of force and movement defines power, and a mechanism is designed to manage power in order to achieve a desired set of forces and movement. A mechanism is usually a piece of a larger process or mechanical system. Sometimes an entire machine may be referred to as a mechanism. Examples are the steering mechanism in a car, or the winding mechanism of a wristwatch. Multiple mechanisms are machines.
Go to Article

Explanation by Hotspot Model

Mechanism (engineering)

Mechanism (engineering)

Mechanism (engineering)

A mechanism is a device designed to transform input forces and movement into a desired set of output forces and movement. Mechanisms generally consist of moving components such as gears and gear trains, belt and chain drives, cam and follower mechanisms, and linkages as well as friction devices such as brakes and clutches, and structural components such as the frame, fasteners, bearings, springs, lubricants and seals, as well as a variety of specialized machine elements such as splines, pins and keys.[1]

The German scientist Reuleaux[2] provides the definition "a machine is a combination of resistant bodies so arranged that by their means the mechanical forces of nature can be compelled to do work accompanied by certain determinate motion."[3] In this context, his use of machine is generally interpreted to mean mechanism.

The combination of force and movement defines power, and a mechanism is designed to manage power in order to achieve a desired set of forces and movement.

A mechanism is usually a piece of a larger process or mechanical system. Sometimes an entire machine may be referred to as a mechanism. Examples are the steering mechanism in a car, or the winding mechanism of a wristwatch. Multiple mechanisms are machines.

Types

From the time of Archimedes through the Renaissance, mechanisms were considered to be constructed from simple machines, such as the lever, pulley, screw, wheel and axle, wedge and inclined plane. It was Reuleaux who focussed on bodies, called links, and the connections between these bodies called kinematic pairs, or joints.

In order to use geometry to study the movement of a mechanism, its links are modeled as rigid bodies. This means distances between points in a link are assumed to be unchanged as the mechanism moves, that is the link does not flex. Thus, the relative movement between points in two connected links is considered to result from the kinematic pair that joins them.

Kinematic pairs, or joints, are considered to provide ideal constraints between two links, such as the constraint of a single point for pure rotation, or the constraint of a line for pure sliding, as well as pure rolling without slipping and point contact with slipping. A mechanism is modeled as an assembly of rigid links and kinematic pairs.

Kinematic pairs

Reuleaux called the ideal connections between links kinematic pairs. He distinguished between higher pairs which were said to have line contact between the two links and lower pairs that have area contact between the links. J. Phillips[4] shows that there are many ways to construct pairs that do not fit this simple model.

Lower pair: A lower pair is an ideal joint that has surface contact between the pair of elements. We have the following cases:

  • A revolute pair, or hinged joint, requires a line in the moving body to remain co-linear with a line in the fixed body, and a plane perpendicular to this line in the moving body maintain contact with a similar perpendicular plane in the fixed body. This imposes five constraints on the relative movement of the links, which therefore has one degree of freedom.
  • A prismatic joint, or slider, requires that a line in the moving body remain co-linear with a line in the fixed body, and a plane parallel to this line in the moving body maintain contact with a similar parallel plane in the fixed body. This imposes five constraints on the relative movement of the links, which therefore has one degree of freedom.
  • A cylindrical joint requires that a line in the moving body remain co-linear with a line in the fixed body. It is a combination of a revolute joint and a sliding joint. This joint has two degrees of freedom.
  • A spherical joint, or ball joint, requires that a point in the moving body maintain contact with a point in the fixed body. This joint has three degrees of freedom.
  • A planar joint requires that a plane in the moving body maintain contact with a plane in fixed body. This joint has three degrees of freedom.
  • A screw joint, or helical joint, has only one degree of freedom because the sliding and rotational motions are related by the helix angle of the thread.

Higher pairs: Generally, a higher pair is a constraint that requires a line or point contact between the elemental surfaces. For example, the contact between a cam and its follower is a higher pair called a cam joint. Similarly, the contact between the involute curves that form the meshing teeth of two gears are cam joints..

Planes

While all mechanisms in a mechanical system are three-dimensional, they can be analyzed using plane geometry, if the movement of the individual components are constrained so all point trajectories are parallel or in a series connection to a plane. In this case the system is called a planar mechanism. The kinematic analysis of planar mechanisms uses the subset of SE(3) consisting of planar rotations and translations, denote SE(2).[5]

The group SE(2) is three-dimensional, which means that every position of a body in the plane is defined by three parameters. The parameters are often the x and y coordinates of the origin of a coordinate frame in M measured from the origin of a coordinate frame in F, and the angle measured from the x-axis in F to the x-axis in M. This is often described saying a body in the plane has three degrees-of-freedom.

The pure rotation of a hinge and the linear translation of a slider can be identified with subgroups of SE(2), and define the two joints one degree-of-freedom joints of planar mechanisms. The cam joint formed by two surfaces in sliding and rotating contact is a two degree-of-freedom joint.

Select this link to see Theo Jansen's Strandbeest walking machine with legs constructed from planar eight-bar linkages

Spheres

It is possible to construct a mechanism such that the point trajectories in all components lie in concentric spherical shells around a fixed point. An example is the gimbaled gyroscope. These devices are called spherical mechanisms.[5] Spherical mechanisms are constructed by connecting links with hinged joints such that the axes of each hinge passes through the same point. This point becomes center of the concentric spherical shells. The movement of these mechanisms is characterized by the group SO(3) of rotations in three-dimensional space. Other examples of spherical mechanisms are the automotive differential and the robotic wrist.

Select this link for an animation of a Spherical deployable mechanism.

The rotation group SO(3) is three-dimensional. An example of the three parameters that specify a spatial rotation are the roll, pitch and yaw angles used to define the orientation of an aircraft. .

Spatial

A mechanism in which a body moves through a general spatial movement is called a spatial mechanism. An example is the RSSR linkage, which can be viewed as a four-bar linkage in which the hinged joints of the coupler link are replaced by rod ends, also called spherical joints or ball joints. The rod ends allow the input and output cranks of the RSSR linkage to be misaligned to the point that they lie in different planes, which causes the coupler link to move in a general spatial movement. Robot arms, Stewart platforms, and humanoid robotic systems are also examples of spatial mechanisms.

Bennett's linkage is an example of a spatial overconstrained mechanism, which is constructed from four hinged joints.

The group SE(3) is six-dimensional, which means the position of a body in space is defined by six parameters. Three of the parameters define the origin of the moving reference frame relative to the fixed frame. Three other parameters define the orientation of the moving frame relative to the fixed frame.

Gears and gear trains

The transmission of rotation between contacting toothed wheels can be traced back to the Antikythera mechanism of Greece and the south-pointing chariot of China. Illustrations by the renaissance scientist Georgius Agricola show gear trains with cylindrical teeth. The implementation of the involute tooth yielded a standard gear design that provides a constant speed ratio. Some important features of gears and gear trains are:

Cams and followers

A cam and follower is formed by the direct contact of two specially shaped links. The driving link is called the cam (also see cam shaft) and the link that is driven through the direct contact of their surfaces is called the follower. The shape of the contacting surfaces of the cam and follower determines the movement of the mechanism. In general a cam follower mechanism's energy is transferred from cam to follower. The cam shaft is rotated and, according to the cam profile, the follower moves up and down. Now slightly different types of eccentric cam followers are also available in which energy is transferred from the follower to the cam. The main benefit of this type of cam follower mechanism is that the follower moves a little bit and helps to rotate the cam 6 times more circumference length with 70% force.

Linkages

A linkage is a collection of links connected by joints. Generally, the links are the structural elements and the joints allow movement. Perhaps the single most useful example is the planar four-bar linkage. However, there are many more special linkages:

  • Watt's linkage is a four-bar linkage that generates an approximate straight line. It was critical to the operation of his design for the steam engine. This linkage also appears in vehicle suspensions to prevent side-to-side movement of the body relative to the wheels. Also see the article Parallel motion.
  • The success of Watt's linkage lead to the design of similar approximate straight-line linkages, such as Hoeken's linkage and Chebyshev's linkage.
  • The Peaucellier linkage generates a true straight-line output from a rotary input.
  • The Sarrus linkage is a spatial linkage that generates straight-line movement from a rotary input.
  • The Klann linkage and the Jansen linkage are recent inventions that provide interesting walking movements. They are respectively a six-bar and an eight-bar linkage.

Flexures

A flexure mechanism consisted of a series of rigid bodies connected by compliant elements (flexure bearings also known as flexure joints) that is designed to produce a geometrically well-defined motion upon application of a force.

Kinematic diagram

A kinematic diagram reduces the machine components to a skeleton diagram that emphasizes the joints and reduces the links to simple geometric elements. This diagram can also be formulated as a graph by representing the links of the mechanism as vertices and the joints as edges of the graph. This version of the kinematic diagram has proven effective in enumerating kinematic structures in the process of machine design.[6]

An important consideration in this design process is the degree of freedom of the system of links and joints, which is determined using the Chebychev–Grübler–Kutzbach criterion.

See also



This article uses material from the Wikipedia article "Mechanism (engineering)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanism & Kinematics

3D,Geneva double,mechanism,kinematics,rotation,translation