powered by CADENAS

Social Share

Alloy 20 (3296 views - Material Database)

Alloy 20 is a nickel–chromium–molybdenum alloy developed for applications involving sulfuric acid. Its corrosion resistance also finds other uses in the chemical, food, pharmaceutical, power generation, and plastics industries. Alloy 20 resists pitting and chloride ion corrosion and its copper content protects it from sulfuric acid. Alloy 20 is not a stainless steel but a nickel alloy (ASTM). Alloy 20 is often chosen to solve stress corrosion cracking problems, which may occur with 316L stainless. Alloy of the same name with the designation "Cb-3" indicates Columbium stabilized.
Go to Article

Alloy 20

Alloy 20

Alloy 20 is a nickel–chromiummolybdenum alloy developed for applications involving sulfuric acid. Its corrosion resistance also finds other uses in the chemical, food, pharmaceutical, power generation, and plastics industries. Alloy 20 resists pitting and chloride ion corrosion and its copper content protects it from sulfuric acid. Alloy 20 is not a stainless steel but a nickel alloy (ASTM). Alloy 20 is often chosen to solve stress corrosion cracking problems, which may occur with 316L stainless. Alloy of the same name with the designation "Cb-3" indicates Columbium stabilized.

Composition

Other names

  • UNS N08020
  • DIN 2.4660
  • CN7M
  • Carpenter 20 CB-3TM
  • AL 20TM
  • Carlson Alloy C20TM
  • Nickelvac 23TM
  • Nicrofer 3620 NbTM, also known as VDM® Alloy 20[1]

Specifications

  • ASTM B729, B464, B366, B463, B473, B462
  • ASME SB729, SB464, SB366, SB473, SB462
  • ANSI / ASTM A555-79
  • EN 2.4660
  • UNS N08020
  • Werkstoff 2.4660
  • Castings are designated CN7M

41xx steelAL-6XNAlGaAlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeBulat steelCalamine brassCast ironCelestriumChinese silverChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrical steelElectrumElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadMagnaliumMagnesiumMangalloyManganinMaraging steelMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickelNickel silverNordic GoldOrmoluPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumReynolds 531RhoditeRhodiumRose's metalSamariumScandiumShakudōSilverSodiumSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteStructural steelTinTitaniumTombacTumbagaUraniumVitalliumWood's metalY alloyZincZirconiumMarine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Alloy 20", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material