powered by CADENAS

Social Share

AL-6XN (2861 views - Material Database)

AL-6XN (UNS designation N08367) is a type of weldable stainless steel that consist of an alloy of nickel (24%), chromium (22%) and molybdenum (6.3%) with other trace elements such as nitrogen. The high nickel and molybdenum contents of the AL-6XN alloy give it good resistance to chloride stress-corrosion cracking. The molybdenum confers resistance to chloride pitting. The nitrogen content serves to further increase pitting resistance and also gives it higher strength than typical 300 series austenitic stainless steels, and thereby often allows it to be used in thinner sections. This metal is commonly used in lieu of 300 series stainless steels in high temperature and low pH applications in food processing. For example, tomato juice will corrode 316L stainless steel at pasteurization temperatures of 210 °F (100 °C). AL-6XN will better resist this corrosion while still offering the beneficial properties of stainless steel.
Go to Article

AL-6XN

AL-6XN

AL-6XN (UNS designation N08367) is a type of weldable stainless steel that consist of an alloy of nickel (24%), chromium (22%) and molybdenum (6.3%) with other trace elements such as nitrogen.

The high nickel and molybdenum contents of the AL-6XN alloy give it good resistance to chloride stress-corrosion cracking. The molybdenum confers resistance to chloride pitting. The nitrogen content serves to further increase pitting resistance and also gives it higher strength than typical 300 series austenitic stainless steels, and thereby often allows it to be used in thinner sections.[1]

This metal is commonly used in lieu of 300 series stainless steels in high temperature and low pH applications in food processing. For example, tomato juice will corrode 316L stainless steel at pasteurization temperatures of 210 °F (100 °C). AL-6XN will better resist this corrosion while still offering the beneficial properties of stainless steel.

AL-6XN chemistry[2]

Cr Ni Mo C N Mn Si P S Cu Fe
MIN 20.00 23.50 6.00 -- 0.18 -- -- -- -- --
MAX 22.00 25.50 7.00 0.03 0.25 2.00 1.00 0.04 0.03 0.75 Balance

AL-6XN markets[2]

  • Chemical processing
  • Oil and gas
  • Medical – sterilization
  • Power generation

AL-6XN applications[2]

  • Desalination
  • Water piping systems
  • Transformer cases in marine environments
  • Food processing equipment
  • FGD scrubbers
  • Reverse osmosis
  • Heat exchangers

AL-6XN specifications[2]

  • ASME SA : 182, 240, 249, 312, 479
  • ASME SB : 366, 462, 564, 675, 676, 688, 691
  • ASTM A : 182, 240, 249, 312, 479
  • ASTM B : 366, 462, 472, 564, 675, 676, 688, 691, 804
  • NACE : MR0175
  • UNS : N08367


  1. ^ Technical Data for AL-6XN Stainless Steel
  2. ^ a b c d "AL-6XN Alloy Page". AL-6XN Alloy Page. Rolled Alloys Inc. Archived from the original on 4 May 2013. Retrieved 12 April 2013. 



41xx steelAlGaAlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeBulat steelCalamine brassCast ironChinese silverChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrical steelElectrumElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadMagnaliumMagnesiumMangalloyManganinMaraging steelMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickelNickel silverNordic GoldOrmoluPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumReynolds 531RhoditeRhodiumRose's metalSamariumScandiumShakudōSilverSodiumSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteStructural steelTinTitaniumTombacTumbagaUraniumVitalliumWood's metalY alloyZincZirconiumCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "AL-6XN", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material