powered by CADENAS

Social Share

Spring steel (7714 views - Material Database)

Spring steel is a name given to a wide range of steels used in the manufacture of springs, prominently in automotive and industrial suspension applications. These steels are generally low-alloy Manganese, medium-carbon steel or high-carbon steel with a very high yield strength. This allows objects made of spring steel to return to their original shape despite significant deflection or twisting.
Go to Article

Spring steel

Spring steel

Spring steel

Licensed under Creative Commons Attribution 2.5 se (Riksantikvarieämbetet / Pål-Nils Nilsson, CC-BY).

Spring steel is a name given to a wide range of steels[1] used in the manufacture of springs, prominently in automotive and industrial suspension applications. These steels are generally low-alloy Manganese, medium-carbon steel or high-carbon steel with a very high yield strength. This allows objects made of spring steel to return to their original shape despite significant deflection or twisting.

Grades

Many grades of steel can be hardened and tempered to suit application as a spring; however, some steels exhibit more desirable characteristics for spring applications.

Common spring steel grades
SAE grade
(ASTM grade)
Composition Yield strength Hardness (HRC) Comments
Typical Maximum
1074/1075[2] 0.70–0.80% C, 0.50–0.80% Mn, max. 0.030% P, max. 0.035% S[3] 62–78 ksi (430–530 MPa)[4] 44–50[5] 50 Scaleless blue steel
1080 (A228) 0.7–1.0% C, 0.2–0.6% Mn, 0.1–0.3% Si[6] Piano wire, music wire
1095 (A684)[2] 0.90–1.03% C, 0.30–0.50% Mn, max. 0.030% P, max. 0.035% S[7] 60–75 ksi (413–517 MPa), annealed 48–51[5] 59 Blue spring steel
5160 (A689)[8] 0.55–0.65% C, 0.75–1.00% Mn, 0.70–0.90% Cr[9] 97 ksi (669 MPa) 63 Chrome-silicon spring steel; fatigue-resistant
50CrV4 (EN 10277) 0.47–0.55% C, max. 1.10% Mn, 0.90–1.20% Cr, 0.10–0.20% V, max. 0.40% Si 1200 MPa Old British 735 steel
9255 0.50–0.60% C, 0.70–0.95% Mn, 1.80–2.20% Si[9]
301 spring-tempered
stainless steel [10]
0.08–0.15% C, max. 2.00% Mn, 16.00–18.00% Cr, 6.00–8.00% Ni[9] 147 ksi (1014 MPa) 42

Applications

  • Applications include piano wire (also known as[11] music wire) such as ASTM A228 (0.80–0.95% carbon), spring clamps, antennas, springs, and vehicle coil springs, leaf springs, and s-tines.
  • Spring steel is also commonly used in the manufacture of metal swords both historically and for stage combat due to its resistance to bending, snapping or shattering.[dubious ]
  • Spring steel is one of the most popular materials used in the fabrication of lockpicks due to its pliability and resilience.
  • Tubular spring steel is used in the landing gear of some small aircraft due to its ability to absorb the impact of landing.
  • It is also commonly used in the making of knives, especially for the Nepalese kukri.
  • It is used in binder clips.

See also


41xx steelAlGaAlnicoAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBronzeBulat steelCalamine brassCast ironChinese silverChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDuraluminDutch metalElectrical steelElectrumElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadMagnaliumMagnesiumMangalloyManganinMaraging steelMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickelNickel silverNordic GoldOrmoluPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPotassiumReynolds 531RhoditeRhodiumRose's metalSamariumScandiumShakudōSilverSodiumSpeculum metalSpiegeleisenStaballoyStainless steelSteelStelliteStructural steelTinTitaniumTombacTumbagaUraniumVitalliumWood's metalY alloyZincZirconiumAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steelSolderTerneType metalElektron (alloy)Amalgam (chemistry)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloySodium-potassium alloyMischmetalLithiumTerfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtomLeaf springChassisSteel millBlast furnaceMaterials scienceIronworks

This article uses material from the Wikipedia article "Spring steel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material