powered by CADENAS

Social Share

Amazon

Crank (mechanism) (6320 views - Mechanism & Kinematics)

A crank is an arm attached at a right angle to a rotating shaft by which reciprocating motion is imparted to or received from the shaft. It is used to convert circular motion into reciprocating motion, or vice versa. The arm may be a bent portion of the shaft, or a separate arm or disk attached to it. Attached to the end of the crank by a pivot is a rod, usually called a connecting rod (conrod). The end of the rod attached to the crank moves in a circular motion, while the other end is usually constrained to move in a linear sliding motion. The term often refers to a human-powered crank which is used to manually turn an axle, as in a bicycle crankset or a brace and bit drill. In this case a person's arm or leg serves as the connecting rod, applying reciprocating force to the crank. There is usually a bar perpendicular to the other end of the arm, often with a freely rotatable handle or pedal attached.
Go to Article

Explanation by Hotspot Model

Youtube

Made on Creo Elements
For further assistance feel free to contact me

===========================================================
creo pro e autocad mech mechanical engineer solidworks catia animation crack help project final cool awesome simple easy ansys ptc wildfire 5.0 magma

Crank (mechanism)

Crank (mechanism)

Crank (mechanism)

A crank is an arm attached at a right angle to a rotating shaft by which reciprocating motion is imparted to or received from the shaft. It is used to convert circular motion into reciprocating motion, or vice versa. The arm may be a bent portion of the shaft, or a separate arm or disk attached to it. Attached to the end of the crank by a pivot is a rod, usually called a connecting rod (conrod). The end of the rod attached to the crank moves in a circular motion, while the other end is usually constrained to move in a linear sliding motion.

The term often refers to a human-powered crank which is used to manually turn an axle, as in a bicycle crankset or a brace and bit drill. In this case a person's arm or leg serves as the connecting rod, applying reciprocating force to the crank. There is usually a bar perpendicular to the other end of the arm, often with a freely rotatable handle or pedal attached.

Examples

Familiar examples include:

Hand-powered cranks

Foot-powered cranks

Engines

Almost all reciprocating engines use cranks (with connecting rods) to transform the back-and-forth motion of the pistons into rotary motion. The cranks are incorporated into a crankshaft.

Mechanics

The displacement of the end of the connecting rod is approximately proportional to the cosine of the angle of rotation of the crank, when it is measured from top dead center (TDC). So the reciprocating motion created by a steadily rotating crank and connecting rod is approximately simple harmonic motion:

where x is the distance of the end of the connecting rod from the crank axle, l is the length of the connecting rod, r is the length of the crank, and α is the angle of the crank measured from top dead center (TDC). Technically, the reciprocating motion of the connecting rod departs from sinusoidal motion due to the changing angle of the connecting rod during the cycle, and is expressed (see Piston motion equations) as:

This difference becomes significant in high-speed engines, which may need balance shafts to reduce the vibration due to this "secondary imbalance".

The mechanical advantage of a crank, the ratio between the force on the connecting rod and the torque on the shaft, varies throughout the crank's cycle. The relationship between the two is approximately:

where is the torque and F is the force on the connecting rod. But in reality, the torque is maximum at crank angle of less than α = 90° from TDC for a given force on the piston. One way to calculate this angle is to find out when the Connecting rod smallend (piston) speed becomes the fastest in downward direction given a steady crank rotational velocity. Piston speed x' is expressed as:

For example, for rod length 6" and crank radius 2", numerically solving the above equation finds the velocity minima (maximum downward speed) to be at crank angle of 73.17615° after TDC. Then, using the triangle sine law, it is found that the crank to connecting rod angle is 88.21738° and the connecting rod angle is 18.60647° from vertical (see Piston motion equations#Example).

When the crank is driven by the connecting rod, a problem arises when the crank is at top dead centre (0°) or bottom dead centre (180°). At these points in the crank's cycle, a force on the connecting rod causes no torque on the crank. Therefore, if the crank is stationary and happens to be at one of these two points, it cannot be started moving by the connecting rod. For this reason, in steam locomotives, whose wheels are driven by cranks, the connecting rods are attached to the wheels at points separated by some angle, so that regardless of the position of the wheels when the engine starts, at least one connecting rod will be able to exert torque to start the train.

History

The eccentrically mounted handle of the rotary handmill which appeared in 5th century BC Celtiberian Spain and ultimately spread across the Roman Empire constitutes a crank.[3][1][2]

Han China

The earliest hand-operated cranks appeared in China during the Han Dynasty (202 BC-220 AD), as Han era glazed-earthenware tomb models portray, and was used thereafter in China for silk-reeling and hemp-spinning, for the agricultural winnowing fan, in the water-powered flour-sifter, for hydraulic-powered metallurgic bellows, and in the well windlass.[4] However, the potential of the crank of converting circular motion into reciprocal one never seems to have been fully realized in China, and the crank was typically absent from such machines until the turn of the 20th century.[5]

Roman Empire

Roman crank handle from Augusta Raurica, dated to the 2nd century.[6]

A Roman iron crank of yet unknown purpose dating to the 2nd century AD was excavated in Augusta Raurica, Switzerland. The 82.5 cm long piece has fitted to one end a 15 cm long bronze handle, the other handle being lost.[6][7]

A ca. 40 cm long true iron crank was excavated, along with a pair of shattered mill-stones of 50−65 cm diameter and diverse iron items, in Aschheim, close to Munich. The crank-operated Roman mill is dated to the late 2nd century.[8] An often cited modern reconstruction of a bucket-chain pump driven by hand-cranked flywheels from the Nemi ships has been dismissed though as "archaeological fantasy".[9]

Evidence for the crank combined with a connecting rod appears in the Hierapolis sawmill in Asia Minor from the 3rd century and two stone sawmills at Gerasa, Roman Syria, and Ephesus, Asia Minor (both 6th century).[10] On the pediment of the Hierapolis mill, a waterwheel fed by a mill race is shown powering via a gear train two frame saws which cut rectangular blocks by the way of some kind of connecting rods and, through mechanical necessity, cranks. The accompanying inscription is in Greek.[11]

The crank and connecting rod mechanisms of the other two archaeologically attested sawmills worked without a gear train.[12][13] In ancient literature, there is a reference to the workings of water-powered marble saws close to Trier, now Germany, by the late 4th century poet Ausonius;[10] about the same time, these mill types seem also to be indicated by the Christian saint Gregory of Nyssa from Anatolia, demonstrating a diversified use of water-power in many parts of the Roman Empire[14] The three finds push back the date of the invention of the crank and connecting rod mechanism by a full millennium.[10] According to Tullia Ritti, Klaus Grewe, and Paul Kessener:

With the crank and connecting rod system, all elements for constructing a steam engine (invented in 1712) — Hero's aeolipile (generating steam power), the cylinder and piston (in metal force pumps), non-return valves (in water pumps), gearing (in water mills and clocks) — were known in Roman times.[15]

Medieval Near East

The crank appears in the mid-9th century in several of the hydraulic devices described by the Banū Mūsā brothers in their Book of Ingenious Devices.[16] These devices, however, made only partial rotations and could not transmit much power,[17] although only a small modification would have been required to convert it to a crankshaft.[18]

Al-Jazari (1136–1206) described a crank and connecting rod system in a rotating machine in two of his water-raising machines.[19] His twin-cylinder pump incorporated a crankshaft,[20] including both the crank and shaft mechanisms.[21]

Medieval Europe

The crank became common in Europe by the early 15th century, seen in the works of those such as the military engineer Konrad Kyeser (1366–after 1405).[22] A rotary grindstone − the earliest representation thereof −[23] which is operated by a crank handle is shown in the Carolingian manuscript Utrecht Psalter; the pen drawing of around 830 goes back to a late antique original.[24] A musical tract ascribed to the abbot Odo of Cluny (ca. 878−942) describes a fretted stringed instrument which was sounded by a resined wheel turned with a crank; the device later appears in two 12th century illuminated manuscripts.[23] There are also two pictures of Fortuna cranking her wheel of destiny from this and the following century.[23]

The use of crank handles in trepanation drills was depicted in the 1887 edition of the Dictionnaire des Antiquités Grecques et Romaines to the credit of the Spanish Muslim surgeon Abu al-Qasim al-Zahrawi; however, the existence of such a device cannot be confirmed by the original illuminations and thus has to be discounted.[25] The Benedictine monk Theophilus Presbyter (c. 1070−1125) described crank handles "used in the turning of casting cores".[26]

The Italian physician Guido da Vigevano (c. 1280−1349), planning for a new crusade, made illustrations for a paddle boat and war carriages that were propelled by manually turned compound cranks and gear wheels (center of image).[27] The Luttrell Psalter, dating to around 1340, describes a grindstone which was rotated by two cranks, one at each end of its axle; the geared hand-mill, operated either with one or two cranks, appeared later in the 15th century;[28]

Medieval cranes were occasionally powered by cranks, although more often by windlasses.[29]

Renaissance Europe

15th century paddle-wheel boat whose paddles are turned by single-throw crankshafts (Anonymous of the Hussite Wars)

The crank became common in Europe by the early 15th century, often seen in the works of those such as the German military engineer Konrad Kyeser.[28] Devices depicted in Kyeser's Bellifortis include cranked windlasses (instead of spoke-wheels) for spanning siege crossbows, cranked chain of buckets for water-lifting and cranks fitted to a wheel of bells.[28] Kyeser also equipped the Archimedes' screws for water-raising with a crank handle, an innovation which subsequently replaced the ancient practice of working the pipe by treading.[30] The earliest evidence for the fitting of a well-hoist with cranks is found in a miniature of c. 1425 in the German Hausbuch of the Mendel Foundation.[31]

The first depictions of the compound crank in the carpenter's brace appear between 1420 and 1430 in various northern European artwork.[32] The rapid adoption of the compound crank can be traced in the works of the Anonymous of the Hussite Wars, an unknown German engineer writing on the state of the military technology of his day: first, the connecting-rod, applied to cranks, reappeared, second, double compound cranks also began to be equipped with connecting-rods and third, the flywheel was employed for these cranks to get them over the 'dead-spot'.

One of the drawings of the Anonymous of the Hussite Wars shows a boat with a pair of paddle-wheels at each end turned by men operating compound cranks (see above). The concept was much improved by the Italian Roberto Valturio in 1463, who devised a boat with five sets, where the parallel cranks are all joined to a single power source by one connecting-rod, an idea also taken up by his compatriot Francesco di Giorgio.[33]

Water-raising pump powered by crank and connecting rod mechanism (Georg Andreas Böckler, 1661)

In Renaissance Italy, the earliest evidence of a compound crank and connecting-rod is found in the sketch books of Taccola, but the device is still mechanically misunderstood.[34] A sound grasp of the crank motion involved demonstrates a little later Pisanello who painted a piston-pump driven by a water-wheel and operated by two simple cranks and two connecting-rods.[34]

The 15th century also saw the introduction of cranked rack-and-pinion devices, called cranequins, which were fitted to the crossbow's stock as a means of exerting even more force while spanning the missile weapon (see right).[35] In the textile industry, cranked reels for winding skeins of yarn were introduced.[28]

Around 1480, the early medieval rotary grindstone was improved with a treadle and crank mechanism. Cranks mounted on push-carts first appear in a German engraving of 1589.[36]

From the 16th century onwards, evidence of cranks and connecting rods integrated into machine design becomes abundant in the technological treatises of the period: Agostino Ramelli's The Diverse and Artifactitious Machines of 1588 alone depicts eighteen examples, a number which rises in the Theatrum Machinarum Novum by Georg Andreas Böckler to 45 different machines, one third of the total.[37]

20th century

Cranks were formerly common on some machines in the early 20th century; for example almost all phonographs before the 1930s were powered by clockwork motors wound with cranks. Reciprocating piston engines use cranks to convert the linear piston motion into rotational motion. Internal combustion engines of early 20th century automobiles were usually started with hand cranks (known as starting handles in the UK), before electric starters came into general use.

The 1918 Reo owner's manual describes how to hand crank the automobile:

  • First: Make sure the gear shifting lever is in neutral position.
  • Second: The clutch pedal is unlatched and the clutch engaged. The brake pedal is pushed forward as far as possible setting brakes on the rear wheel.
  • Third: See that spark control lever, which is the short lever located on top of the steering wheel on the right side, is back as far as possible toward the driver and the long lever, on top of the steering column controlling the carburetor, is pushed forward about one inch from its retarded position.
  • Fourth: Turn ignition switch to point marked "B" or "M"
  • Fifth: Set the carburetor control on the steering column to the point marked "START." Be sure there is gasoline in the carburetor. Test for this by pressing down on the small pin projecting from the front of the bowl until the carburetor floods. If it fails to flood it shows that the fuel is not being delivered to the carburetor properly and the motor cannot be expected to start. See instructions on page 56 for filling the vacuum tank.
  • Sixth: When it is certain the carburetor has a supply of fuel, grasp the handle of starting crank, push in endwise to engage ratchet with crank shaft pin and turn over the motor by giving a quick upward pull. Never push down, because if for any reason the motor should kick back, it would endanger the operator.

Crank axle

A crank axle is a crankshaft which also serves the purpose of an axle. It is used on steam locomotives with inside cylinders.

See also



This article uses material from the Wikipedia article "Crank (mechanism)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanism & Kinematics

3D,Geneva double,mechanism,kinematics,rotation,translation