powered by CADENAS

Social Share

European Committee for Electrotechnical Standardization (3665 views - Standard Department Organisations)

CENELEC (French: Comité Européen de Normalisation Électrotechnique; English: European Committee for Electrotechnical Standardization) is responsible for European standardization in the area of electrical engineering. Together with ETSI (telecommunications) and CEN (other technical areas), it forms the European system for technical standardization. Standards harmonised by these agencies are regularly adopted in many countries outside Europe which follow European technical standards. Although CENELEC works closely with the European Union, it is not an EU institution. CENELEC was founded in 1973. Before that two organizations were responsible for electrotechnical standardization: CENELCOM and CENEL. CENELEC is a non-profit organization under Belgian law, based in Brussels. The members are the national electrotechnical standardization bodies of most European countries. The current members of CENELEC are: Austria, Belgium, Bulgaria, Croatia, Cyprus, the Czech Republic, Denmark, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Ireland, Italy, Latvia, Lithuania, Luxembourg, Macedonia, Malta, the Netherlands, Norway, Poland, Portugal, Romania, Spain, Slovakia, Slovenia, Sweden, Switzerland, Turkey and the United Kingdom. Albania, Belarus, Bosnia/Herzegovina, Egypt, Georgia, Israel, Jordan, Libya, Moldova, Montenegro, Morocco, Serbia, Tunisia and Ukraine are currently "affiliate members" with a view to becoming full members. CENELEC has cooperation agreements with: Canada, China, Japan. South Korea, Russia and informal agreement with the USA. After the Dresden Agreement (1996), CENELEC coordinates standard development activities with IEC. Older IEC standards were converted in 1997 by adding 60000, for example IEC 27 became IEC 60027 and the same standards are also published in the EN 60000 series to indicate adoption by CENELEC as a European standard; for example IEC 60034 is also available as EN 60034. Regional European standards issued by CENELEC, and which are not adopted IEC standards, are numbered in the EN 50000 series. The Dresden Agreement was updated with the Frankfurt Agreement in October 2016 and decisions are detailed in CENELEC Guide 13 (2016). Following the publication of this guide, IEC standards adopted by CENELEC shall be referenced as "EN IEC 6xxxx".
Go to Article

European Committee for Electrotechnical Standardization

European Committee for Electrotechnical Standardization

CENELEC (French: Comité Européen de Normalisation Électrotechnique; English: European Committee for Electrotechnical Standardization) is responsible for European standardization in the area of electrical engineering. Together with ETSI (telecommunications) and CEN (other technical areas), it forms the European system for technical standardization. Standards harmonised by these agencies are regularly adopted in many countries outside Europe which follow European technical standards. Although CENELEC works closely with the European Union, it is not an EU institution.

CENELEC was founded in 1973. Before that two organizations were responsible for electrotechnical standardization: CENELCOM and CENEL. CENELEC is a non-profit organization under Belgian law, based in Brussels. The members are the national electrotechnical standardization bodies of most European countries.

The current members of CENELEC are: Austria, Belgium, Bulgaria, Croatia, Cyprus, the Czech Republic, Denmark, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Ireland, Italy, Latvia, Lithuania, Luxembourg, Macedonia, Malta, the Netherlands, Norway, Poland, Portugal, Romania, Spain, Slovakia, Slovenia, Sweden, Switzerland, Turkey and the United Kingdom.[1]

Albania, Belarus, Bosnia/Herzegovina, Egypt, Georgia, Israel, Jordan, Libya, Moldova, Montenegro, Morocco, Serbia, Tunisia and Ukraine are currently "affiliate members"[2] with a view to becoming full members.

CENELEC has cooperation agreements with: Canada, China, Japan. South Korea, Russia and informal agreement with the USA.[3]

After the Dresden Agreement (1996), CENELEC coordinates standard development activities with IEC. Older IEC standards were converted in 1997 by adding 60000, for example IEC 27 became IEC 60027 and the same standards are also published in the EN 60000 series to indicate adoption by CENELEC as a European standard; for example IEC 60034 is also available as EN 60034. Regional European standards issued by CENELEC, and which are not adopted IEC standards, are numbered in the EN 50000 series. The Dresden Agreement was updated with the Frankfurt Agreement in October 2016 [4] and decisions are detailed in CENELEC Guide 13 (2016). Following the publication of this guide, IEC standards adopted by CENELEC shall be referenced as "EN IEC 6xxxx".

See also



This article uses material from the Wikipedia article "European Committee for Electrotechnical Standardization", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Standard Department Organisations

3D,model,standard,library,norm,download,CAD, DIN, EN, ISO, ANSI, ASME, IEEE, AIA, JIS, NIHS, BSI,  AFNOR, NF, GOST, IEC, VDI, ASTM, ANSI, VDE