powered by CADENAS

Social Share

F1 in Schools (813 views - Challenge & Competition & Award)

F1 in Schools is an international STEM (science, technology, engineering, mathematics) competition for school children (aged 11–16), in which groups of 3–6 students have to design and manufacture a miniature "car" out of the official F1 Model Block using CAD/CAM design tools. The cars are powered by CO2 cartridges and are attached to a track by a nylon wire. They are timed from the moment they are launched to when they pass the finish line by a computer. The cars have to follow specific guidelines (e.g. the wheels of the car must be in contact with the track at all times). The cars are raced on a 20m long track with two lanes, to allow two cars to be raced simultaneously. Software called F1 Virtual Wind Tunnel was designed specifically for the challenge. F1 Virtual Wind Tunnel or F1 VWT uses computational fluid dynamics (CFD) to simulate air resistance on the "cars" made in the CAD. The competition is currently operational in over 40 different countries. The competition was first introduced in the UK in 1999. The competition's aim is to introduce younger people to engineering in a more fun environment. The competition is held annually, with Regional and National Finals. The overall winners of the National Finals are invited to compete at the World Finals, which are held at a different location each year, usually held in conjunction with a Formula One Grand Prix. In the UK competition; there are 3 classes of entry. Formula One Class aimed at 11-to-19 year olds, Rookie Class aimed at 11-to-15 year olds from new schools and The Jaguar Primary School Challenge aimed at 5-to-11 year olds. The current F1 in Schools World Champions (as of 2017) are Hyperdrive, Australia. Union Racing International were the first team to beat the one second barrier and set a new World Record at the World Finals 2015 in Singapore of 0.977 seconds. However, one year later Infinitude from Australia broke the world record with a time of 0.916. The other teams to have broken the 1 second barrier were Infinite Racing from Greece, Fast Payce from Australia and Aeolus Racing from Greece. After safety issues concerning the use of extended canister chambers coupled with the Launch Energy Recovery System (LERS), the controversial device was banned from the 2017 World Finals season onwards.
Go to Article

Explanation by Hotspot Model

F1 in Schools

F1 in Schools

F1 in Schools
F1 in Schools
Founder Andrew Denford
Headquarters London, United Kingdom
Area served
Worldwide
Parent Denford Ltd.
Website f1inschools.com

F1 in Schools is an international STEM (science, technology, engineering, mathematics) competition for school children (aged 11–16), in which groups of 3–6 students have to design and manufacture a miniature "car" out of the official F1 Model Block using CAD/CAM design tools. The cars are powered by CO2 cartridges and are attached to a track by a nylon wire. They are timed from the moment they are launched to when they pass the finish line by a computer.[1]

The cars have to follow specific guidelines (e.g. the wheels of the car must be in contact with the track at all times). The cars are raced on a 20m long track with two lanes, to allow two cars to be raced simultaneously.[2] Software called F1 Virtual Wind Tunnel was designed specifically for the challenge. F1 Virtual Wind Tunnel or F1 VWT uses computational fluid dynamics (CFD) to simulate air resistance on the "cars" made in the CAD.[3]

The competition is currently operational in over 40 different countries.[4] The competition was first introduced in the UK in 1999.[5] The competition's aim is to introduce younger people to engineering in a more fun environment.[6] The competition is held annually, with Regional and National Finals. The overall winners of the National Finals are invited to compete at the World Finals, which are held at a different location each year, usually held in conjunction with a Formula One Grand Prix. In the UK competition; there are 3 classes of entry. Formula One Class aimed at 11-to-19 year olds, Rookie Class aimed at 11-to-15 year olds from new schools and The Jaguar Primary School Challenge aimed at 5-to-11 year olds.

The current F1 in Schools World Champions (as of 2017) are Hyperdrive, Australia. Union Racing International were the first team to beat the one second barrier and set a new World Record at the World Finals 2015 in Singapore of 0.977 seconds.[7] However, one year later Infinitude from Australia broke the world record with a time of 0.916. The other teams to have broken the 1 second barrier were Infinite Racing from Greece, Fast Payce from Australia and Aeolus Racing from Greece.

After safety issues concerning the use of extended canister chambers coupled with the Launch Energy Recovery System (LERS), the controversial device was banned from the 2017 World Finals season onwards.

Aspects of the competition

Specification judging Specification judging is a detailed inspection process where the race car is assessed for compliance with the F1 in Schools Technical Regulations. Scrutineering is conducted within the confines of parc fermé where judges use a series of specially manufactured gauges and accurate measuring tools to check the car's compliance.

All of the rules and regulations season can be found at F1 in Schools website.[8]

Engineering judging The scheduled engineering judging interview session focuses on the application of CAD CAM analysis, CAD data organisation, orthographic drawing, 3D render and use of CNC machining. This is an informal interview where judges ask the team to demonstrate their CAD / CAM work and query teams on what they have done.

Portfolio & Pit Display Judging

Each team of students is required to produce an enterprise portfolio, engineering portfolio as well as a pit display. The portfolios are A3 size and should contain information about the team, their car design and manufacturing process, marketing techniques, project management, teamwork and team identity. Teams are given an area to set up a pit display which is judged alongside their design portfolio by a panel of judges.

Verbal presentation judging In advance of the competition, teams prepare a timed verbal presentation to present to a panel of judges, outlining their project. Teams usually use a PowerPoint presentation as a visual aid when presenting to the judges. The length of the verbal presentation varies depending on the level of the competition. At World Finals Level teams are required to prepare a 10-minute presentation.

Racing

Teams race their cars against each other on the official 25 metre F1 in Schools competition track. Points are awarded for reaction time racing as well as manual launch racing.

Participating countries

F1 in Schools is an internationally recognised competition with schools participating from the following countries:

Australia Austria Bahrain Brunei Canada
China Cyprus Czech Republic England France
Germany Greece Hong Kong India Ireland
Jordan Korea Kuwait Malaysia Nigeria
Northern Ireland Oman Peru Portugal Qatar
Saudi Arabia Scotland Singapore South Africa Spain
Thailand United States of America United Arab Emirates Vietnam Wales

F1 in Schools World Final results

The winners and runners-up from each region are invited to compete at the National Final. The National Champions are invited to compete and represent their country at the World Finals and the 2nd and 3rd placed teams are invited to create an international collaboration team and compete at the World Finals. The winner receives the crystal Bernie Ecclestone F1 in Schools World Trophy. The World Final podium places and Best Engineered Car are outlined below.

Host City World Champions Second Place Third Place Best Engineered Car
2017
Kuala Lumpur
Hyperdrive
906.7 Points
Trinity Grammar School
/ Aurora
887.5 Points
Brighton Secondary School (SA) & Fichte-Gymnasium Hagen
Pioneers
873.0 Points
Gymnasium Kronshagen
Hyperdrive
Trinity Grammar School
2016
Austin
Infinite Racing
852.3 Points
Mandoulides School
Infinitude
837.8 Points
Brighton Secondary School (SA) & St Bede's College (VIC)
Endeavour
770.5 Points
Gymnasium Unterrieden (BW), Karl-Friedrich-Gymnasium (BW) & Kurfürst-Friedrich-Gymnasium (BW)
Knight Hawks
The Indian High School, Dubai
2015
Singapore
/ Union Racing International
Alexander-von-Humboldt Gymnasium (MV) & Lexington High School (MA)
Mustangs Team AIB Racing Laminar Racing
2014
Abu Dhabi
Colossus F1
Robert May's School
Gamma Raycing
Magdalene Catholic High School (NSW)
Boreas Racing
Gymnasium An der Stenner
2013
Austin
A1 Racing
Phoenix P-12 Community College (VIC) & Pine Rivers State High School (QLD)
Allegiance Racing
Lessing-Gymnasium (BW)
Unlimited Acceleration
Southeast High School (FL)
Bardahl Racing
St David's Holy Faith Secondary School
2012
Abu Dhabi
Cold Fusion
Brighton Secondary School (SA)
Team Ignite Rush Cold Fusion
Brighton Secondary School (SA)
2011
Kuala Lumpur
PentaGliders
Brooks High School (TAS)
BETAGREEN
Gymnasium Grootmoor
Unitus Racing
Southeast High School (FL) & James Madison Middle School (VA)
PentaGliders
Brooks High School(TAS)
2010
Singapore
Unitus Racing
Southeast High School (FL) & James Madison Middle School|James Madison Middle School (VA)
/ Zer0.9
Pine Rivers State High School & The Indian High School, Dubai
Aixtreme Racing
Einhard-Gymnasium Aachen
Basilisk Performance
Sebastopol College (VIC)
2009
London[9]
The Koni Kats
St. David’s Secondary School
Redline Racing
Trinity Christian School (ACT)
/ AC Racing
Noosa District State High School (QLD) & Miles MacDonell (MB)
Redline Racing
Trinity Christian School (ACT)
2008
Kuala Lumpur[10]
Pulse
Devonport High School for Boys
Goshawk
Trinity Christian School (ACT)
Impulse F1
Barker College (NSW)
Impulse F1
Barker College (NSW)
2007
Melbourne[11]
FUGA
Coleraine Academical Institution
Lighting
Blairgowrie High School
Mercurial Ace
SMK Convent Bukit Nanas

Trinity College (WA)
2006
Birmingham[12]
Stingers
Trinity Grammar School (VIC)
Flash
St Alban's College
Turbo
Bloomsburg High School (PA)
Stingers
Trinity Grammar School (VIC)
2004
Coventry[13]
Turbo
Bloomsburg High School (PA)
Flash
St Alban's College
Thunder Down Under
Cheltenham Girls High School (NSW) & Noosa District State High (NSW)
Thunder Down Under
Cheltenham Girls High (NSW) & Noosa District State High School (NSW)

CARTER scoring in Australia

CARTER (CAR Time Efficiency Ratio) is an annually variable constant in the F1 in Schools time trial scoring formula in Australia. The formula is as follows:

Team Score = (55pts / (CARTER – Fastest Time)) x (CARTER – Team Time)

This formula is used to calculate the points awarded in the time trial races of any state or national final of the Australian F1 In Schools Technology Challenge. The current CARTER is calculated based on the results from the previous year events.[14]

The formula results are used to calculate the team with the fastest time trial time and they are awarded the maximum mark of 55 points. The slowest time is awarded 0 points using this formula. CARTER influences the 'spread' of marks between fastest and slowest. It ensures that a team achieving a very competitive race time, say only a few thousands of a second behind the fastest, scores points that reflect the performance of the car. Teams are rewarded for the speed of their car compared to the fastest time set as opposed to scoring points based on their rank.

Example The following table is an example of how points would distributed against a sample set of time trial results:[15]

CARTER = 1.454 seconds

Race Time Team Score
1.380 20
1.254 32
1.162 46
1.228 36
1.153 47
1.142 49
1.105 55
1.124 52
1.111 54
1.137 50
1.113 54

In practice this formula is used in conjunction with an additional logic expression that resolves the minimum possible score awarded as 20 points.

F1 in Schools in UK media

F1 in Schools has featured in UK print media and on television.[16]

2012 F1 in Schools feature on Sky Sports F1.[17]

2005 F1 in Schools appeared in Newsround (13 January). The programme featured Mathew Hughes, from Welsh team "Atomic Jo's", explaining the F1 in Schools scheme.[18] The interview was recorded at the UK National final in London 2005.

2004 F1 in Schools appeared on the BBC Politics Show (10 October), BBC Central News (3 October) and BBC Northern Ireland TV (7 January). An article on F1 in Schools was in the Education Guardian (6 January).

2003 F1 in Schools appeared on HTV News (11 December), BBC News Wales (11 December) and BBC 1 Newsround (10 January).

2002 F1 in Schools was reported by The Sun (27 November), RPM Motorsports (November) and appeared on Techno Games on BBC1 in March.

2001 F1 in Schools was reported by The Mirror (22 February) and appeared on Blue Peter in June.

Partners

The challenge has many supporters and sponsors which include the following:

  1. ^ The New Straits Times Online Archived 11 November 2007 at the Wayback Machine.
  2. ^ "Pitsco Ideas & Solutions: About Us: F1 in Schools Announces Winners". Catalog.pitsco.com. Retrieved 2013-08-17. 
  3. ^ Denford Website - Virtual Wind Tunnel
  4. ^ The F1 In Schools Technology Challenge (2008-03-20). "F1 In Schools International News". F1inschools.blogspot.com. Retrieved 2013-08-17. 
  5. ^ "Welcome to F1 in Schools!". F1inschools.us. Retrieved 2013-08-17. 
  6. ^ "About". F1 in Schools. 2012-10-25. Retrieved 2013-08-17. 
  7. ^ http://www.f1inschools.com/latest-news/GermanyUSAcollaborationteam/
  8. ^ http://www.f1inschools.co.uk/download--13.html
  9. ^ "Recent News". F1inschools.com. 2012-10-25. Retrieved 2013-08-17. 
  10. ^ "UK | England | Devon | School races to F1 model car win". BBC News. 2008-03-23. Retrieved 2013-08-17. 
  11. ^ F1 | Formula 1 - Ulster team takes F1 in Schools crown - ITV Sport Archived 24 March 2007 at the Wayback Machine.
  12. ^ Denford Website - F1 in Schools International Finals 05/06
  13. ^ EEF : Wanted - Judge for the International F1 Team in Schools Final! Archived 28 September 2007 at the Wayback Machine.
  14. ^ "Welcome to the UK F1 in Schools Website". F1 in Schools. Retrieved 2014-01-30. 
  15. ^ 2007 National Final Images Archived 23 November 2008 at the Wayback Machine.
  16. ^ "Media Coverage". F1 in Schools. 2012-10-25. Retrieved 2013-08-17. 
  17. ^ https://www.youtube.com/watch?v=sUGHQnAZSh
  18. ^ "CBBC Newsround | Press Pack Reports | I helped design a model race car". BBC News. Retrieved 2013-08-17. 
Awards
Preceded by
2008 Singapore Grand Prix
Autosport
Pioneering and Innovation Award

2009
Succeeded by
McLaren (F-duct)



This article uses material from the Wikipedia article "F1 in Schools", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Challenge & Competition & Award

Engineering Newcomer - Weekly Challenge - Competition - F1 in School - Formula Student - First