powered by CADENAS

Social Share

Japanese Industrial Standards Committee (2427 views - Standard Department Organisations)

The Japanese Industrial Standards Committee (日本工業標準調査会, Nihon Kōgyō Hyōjun Chōsakai, JISC) is a standards organization and is the International Organization for Standardization member body for Japan. It is also a member of the International Electrotechnical Commission. The JISC establishes and maintains the Japanese Industrial Standards.
Go to Article

Japanese Industrial Standards Committee

Japanese Industrial Standards Committee

The Japanese Industrial Standards Committee (日本工業標準調査会, Nihon Kōgyō Hyōjun Chōsakai, JISC) is a standards organization and is the International Organization for Standardization member body for Japan. It is also a member of the International Electrotechnical Commission.

The JISC establishes and maintains the Japanese Industrial Standards.



This article uses material from the Wikipedia article "Japanese Industrial Standards Committee", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Standard Department Organisations

3D,model,standard,library,norm,download,CAD, DIN, EN, ISO, ANSI, ASME, IEEE, AIA, JIS, NIHS, BSI,  AFNOR, NF, GOST, IEC, VDI, ASTM, ANSI, VDE