powered by CADENAS

Trending Posts

#Rectangular connectors

  • Deval Bhinde
    Deval Bhinde shared CADENAS Person's PDF Catalog.
    • June 6, 2019
  • Eddie Choi
    Eddie Choi created a new document:
    • September 29, 2016
  • Eddie Choi
    Eddie Choi posted a new video:
    3:56
    ILME Squich - Spring/No Tools
    Spring connection terminals offer ease of use and cost savings on the floor and in the field. With this "Squich" series, the connectors are supplied with the actuator button lifted; causing the spring to rest in the "open terminal" position. This is eas...
    • May 14, 2015
  • Eddie Choi
    Eddie Choi posted a new video:
    3:56
    ILME T-Type Heavy Duty Rectangular Connectors
    Mencom is the US Master distributor for ILME. These T-Type connectors are an economical solution made of self-extinguishing thermoplastic material.
    • May 14, 2015
  • Eddie Choi
    Eddie Choi posted a new video:
    3:56
    ILME Tool-less Spring Insert from Mencom
    The ILME Tool-less Spring Insert from Mencom offers cost savings by reducing labor during install. For MRO savings can be as much as 50% over standard screw terminal connections. This offering is part of the full line of ILME heavy duty rectangular conn...
    • May 14, 2015
  • Eddie Choi
    Eddie Choi posted a new video:
    3:56
    ILME Squich Inserts
    Cabling time : 50% quicker than the screw-type connection and 20% quicker than the conventional spring-type connection, and CSH connector inserts can be mated with the corresponding inserts of series CNE, CSE, CCE, CTE, CTSE, CN, CT and CSS.
    • May 14, 2015