powered by CADENAS

News

Photo

News Entry

(EN) Parts management with PARTsolutions – the heart of your PLM system

  • Seamless integration facilitates design work for engineers

    Strategic parts management with PARTsolutions is the heart of your PLM.

    The Strategic Parts Management PARTsolutions from CADENAS can be integrated seamlessly into existing PLM and ERP systems and joins all relevant information from various solutions together on a single platform. This significantly shortens the time-to-market for product development.

    Universal search system necessary

    A decision for the best possible component can only be made if all relevant information is available. Without the CADENAS Strategic Parts Management, engineers and purchasers have to jump back and forth between individual systems, costing time as well as money. This makes it hard to focus on project work.

    . Ohne das Strategische Teilemanagement von CADENAS müssen Ingenieure und Einkäufer zwischen den einzelnen Systemen hin und her springen.

    Without changing systems: All information at a glance with PARTsolutions

    The increasing requirements of IT systems for data and project management, engineering, purchasing as well as standard and purchased parts require deep integration. Users therefore work with the Strategic Parts Management from CADENAS as a universal search system with regard to standard, purchased and own parts. Without changing systems, all information about components, such as geometry, preferred series, prices, standardization, etc., can thus be seen at a glance.  This leads to complete product transparency for engineers and purchasers.

    Nutzer arbeiten mit dem Strategischen Teilemanagement von CADENAS daher als universelles Recherchesystem.

    Interfaces with numerous systems available

    CADENAS integrates the Strategic Parts Management PARTsolutions seamlessly into existing PLM, CAD and ERP systems. This enables an optimal interaction of all systems. PARTsolutions offers interfaces and integration options for the following PLM and PDM systems:

    • Agile for Inventor
    • CIM DATABASE
    • ENOVIA LCA
    • Insight for SolidEdge
    • keytech
    • Model Manager for Creo Elements/Direct Modeling (CoCreate)
    • PRO.FILE
    • SAP PLM
    • Smarteam
    • SolidWorks Enterprise PDM
    • Teamcenter
    • Autodesk Vault
    • Windchill
    • ARAS
    CADENAS integriert das Strategische Teilemanagement PARTsolutions nahtlos in bestehende PLM-, CAD- und ERP Systeme.
    Facilitated acquisition of information and many more you can find in the PARTsolutions broschure by CADENAS.

    You can find further information about the facilitated acquisition of information with the Strategic Parts Management PARTsolution in our digital PARTsolutions brochure and at www.cadenas.de/strategic-partsmanagement. You can also order a copy of the brochure in printed form by e-mail at Marketing@cadenas.de. Or give us a call. +49 821 2 58 58 0-0.

Comments

0 comments