powered by CADENAS

News

Photo

News Entry

(EN) Mencom Corporation Announces the Modular Units for Multipole Rectangular Connectors

  • The Mencom modular insert series (MIXO) was designed to allow different types of connections housed in a single traditional rectangular enclosure. The types of connections range from small signal connectors with low amp and voltage, up to 200 amp connectors.  Since each insert is designed to fit and lock into a frame that ranges in size from 1 module to 12 modules in a single enclosure, the possible combinations are countless. Each enclosure can house signal, power, data, and pneumatics contacts for the conduction of compressed air with pressure values of up to 8 bars.

    These inserts are mounted side by side to form a single compact block that mounts and locks into a metallic frame with included locking tabs. The modular system provides an easy and quick access to a series of contacts installed in the frame without disassembling the entire connector.

    The MIXO modular inserts are extremely resistant to mechanical stresses (vibrations, shock and cable loads) and corrosions (gas-tight) to provide secure and stable connections.  They are UL 94-V0 approved and built in self-extinguishing thermoplastic material reinforced with glass fiber.  The MIXO series frames can be used in housings ranging from, standard classic, to aggressive environments, high temperature, IP68, and more.

    Please visit https://www.mencom.com for more information.