powered by CADENAS

Recent Photos

Photo

Anna Argentum's Album: Wall Photos

Photo 5 of 11 in Wall Photos

Strong and rough. Inspired by nature.

- full length - 40 mm, width - 26,5 mm, thickness of the side - 1 mm;
- weight in sterling silver - 5,5 g, weight in 14k gold - 7,7 (each);
- can be blackened in metal;
- ready for printing

Avaliable here:
https://www.cgtrader.com/3d-print-models/jewelry/earrings/textured-earrings