powered by CADENAS

Recent Photos

Photo

printer peng's Album: Wall Photos

Photo 12 of 34 in Wall Photos

Our company is the first 3D printers manufacturer in China whose 3D printers installed with 400 degree ultra-high temperature hotend. Join-Win brand 3D printers have the exclusive patent on this ultra-high temperature hotend. This kind of nozzle can print any kinds of filament.

Nozzles: Single
Print Resolution: XYZ 0.01mm
Hotend Temp.:Max 400℃
Hot Bed: Max 120℃
Print Speed: 40~120mm/s
Travel Speed: Max 300mm/s
Min.Layer:Min 0.04mm
Nozzle Dia.:0.4mm(0.3,0.6,0.8,1.0mm)
Fila.Diameter:3.0mm
Materials:ABS, PLA,PETG, HIPS, PVA, PA, PC, PP, Carbon Fiber, PEEK, TPU, TPE, Flexible, Nylon,POM,Wood , copper, ASA, etc.
Feed Speed:100mm/s
Print volume:160*160*200mm

e-mail : printer@cn-3d-printer.com
skype : pandora.peng
web : http://www.cn-3d-printer.com/3D-printer/JW112.html

Comments

0 comments