powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created June 27, 2016 by Kornelija Milic, 0 comments, 1,292 views, 3 likes, Category: Connector
    CAPABILITIES WELD END TYPE FIXED FLANGED TYPE FLOATING FLANGED TYPE BRAIDED/FAN-COIL FLEXIBLE METAL HOSE CONNECTORS CENTRAL HEATING SYSTEM PIPE EXPANSION JOINTS EXTERNALLY PRESSURIZED EXPANSION JOINTS SEISMIC EXPANSION JOINTS WITH LIMIT RODS SEISMIC EXPANSION JOINTS WITH GIMBALS RUBBER EXPANSION JOINTS VIBRATION ABSORBERS BALANCE RF 30 AXIAL - RF 60 AXIAL FF 30 AXIAL - FF 60 AXIAL LENS (FLANGED AND FLUED) TYPE EXPANSION JOINTS FABRIC EXPANSION JOINTS RECTANGULAR EXPANSION JOINTS  
  • Created May 16, 2016 by Eddie Choi, 0 comments, 316 views, 1 like, Category: Connector
    Mencom power distribution series provides a cost effective and time efficient plug and play solution for your industrial motor, machine and power applications. This easy to use industrial circular connectors provide a quick disconnect option for applications that demand more power. The MINI power distribution series is available in 3 pole, 4 pole and 7 pole configurations, with a full line of accessories including adapter plugs, closure caps & plugs, and integrated cable drops. A variety of tees a is also available to create the main trunk cable with qui..
  • Created April 11, 2016 by Eddie Choi, 0 comments, 498 views, 1 like, Category: Connector
    Mencom MIL-Spec Industrial 5015 Equivalent Circular Connectors include completely over-molded cord sets and pre-wired & epoxied panel mount receptacles. This plug and play design simplifies the installation for the user and eliminates the risk of incorrectly wiring the connector. The end-user no longer has to assemble the connectors or mess around with soldering, unless they prefer our field installable version. The standard connectors are provided with the familiar North American Color Codes recognized in the industrial market, but customer specific ca..
  • Created July 9, 2015 by Eddie Choi, 0 comments, 432 views, 0 likes, Category: Connector
    Mencom's classic RJ45 & USB port adapters in the round M25 shell, are now available in a black plastic shell. These port adapters have a connector potted inside the plastic shell, and can easily be mounted to a cabinet through a 1" diameter hole. Mencom Corporation, the US based manufacturer of industrial connectors since 1987, is the industry leader in “Panel Interface” also know as “Programming Ports”. Please visit www.mencom.com for more information.
  • Created May 15, 2015 by Eddie Choi, 0 comments, 958 views, 2 likes, Category: Connector
    One of the biggest challenges that every manufacturer struggles with, is how to prevent downtime or outage caused by connection failure. Abusive manufacturing environments with extreme conditions are where these issues are most likely to take place.   In most cases downtime is caused by one of following conditions:   - Physical failure by repetitive impacts and abrasion - Damage by high pressure washdown and cleaning chemical  - Damage by extreme temperature - Weld Slag     Mencom's new line of quick disco..
  • Created May 14, 2015 by Eddie Choi, 0 comments, 1,437 views, 0 likes, Category: Connector
    Available in 3' and 6' lengths, Mencom is offering C13 connectors, perfect for situations that require continuous operation.   Typical applications include: - Data Centers - Protect Your Data - Industrial Automation - Vibration during process operations is not a problem; this connector will hold tight. - Medical Devices - Control and monitor without accidental interruption.
  • Created May 14, 2015 by Eddie Choi, 0 comments, 737 views, 1 like, Category: Connector
    Mencom is very pleased to announce the publication of our new brochure. This 12-page brochure contains detailed information of Mencom industrial connectors. With a fresh new look and design, this brochure reflects many enhancements made to Mencom over the years.   The brochure is available in digital form to view by following the image link below.   If you have any questions regarding this brochure or any Mencom  product, we are just a phone call away (770-534-4585) and are more than willing to provide excellen..
  • Created May 14, 2015 by Eddie Choi, 0 comments, 1,756 views, 1 like, Category: Connector
    Founded in 1987, Mencom Corporation provides high quality, cost effective solutions that meet industrial electrical connector requirements. Our highly trained staff of experts utilize decades of electrical and electronic industry-related experience to develop the highest quality products available.In addition, this vast expertise allows us to assist OEM customers in selecting the best products to meet their unique connection requirements. This ensures our customers receive the most cost-effective solution possible, plus one that requires minimal installa..
  • Created March 24, 2015 by Dalibor Pejicic, 0 comments, 716 views, 0 likes, Category: Connector
    自动化工业 快转接头 食品及饮料卫生 耐高温 输入/输出分线盒 I/O分线盒用连接线缆 连接 适配器  
  • Created March 24, 2015 by Dalibor Pejicic, 0 comments, 566 views, 0 likes, Category: Connector
    Automation Line Verrouillage rapide Connecteurs avec couple de serrage défi ni Food&Beverage hygienic Capteur /Actionneur Connecteurs résistant aux hautes températures POWER Connecteurs pour électrovannes Industrial Ethernet PROFIBUS CANopen |DeviceNet Boîtes de raccordement Jonctions «Rail Approved» Solutions spéciales