Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
THE POWER CLAMP THAT KEEPS ITS PROMISES
When using clamps in non-cutting metal finishing processes, as well as in mould making, clamping force and precision that meet the highest demands are required. With the sliding power clamp made of alloyed tempered steel, we offer an exceptionally robust and versatile mechnical clamping element, which can achieve extremely high clamping force of up to 25 kN. The power clamp, which is usable both horizontally and vertically, can be fastened to regular T-slot tables using T-nuts or, alternatively, to grid pallets using threaded mounting.
> Material: Robust clamping element made of alloyed tempered and forged steel
> Applications: All clamping tasks in cutting and non-cutting finishing operations.
> Features: Clamping force of up to 25 kN, two joints for minimal wear, chip-deflecting design, simple installation in T-slots or on grid plates