Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
BG
Baugröße
GK MULI 4
G1
Länge
100
mm
G2
Länge
70
mm
G3
Abstand
30
mm
G4
Durchmesser G4H8
20
mm
G6
Breite G6 H10
35
mm
G7
Durchmesser
60
mm
G8
Gewinde
M30
G9
Gewinde
M8
GW
Gewicht
1.2
kg
Additional Information
Embedded Generation