Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
GK JUMBO 3
G1
Länge
155
mm
G2
Länge
105
mm
G3
Abstand
60
mm
G4
Durchmesser G4H8
60
mm
G6
Breite G6 H10
80
mm
G7
Durchmesser
120
mm
G8
Gewinde
M64x3
G9
Gewinde
M12
GW
Gewicht
8.0
kg
Additional Information
Embedded Generation