Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
GA MULI 5
G2
Länge
144
mm
G3
Abstand
72
mm
G4
Durchmesser G4H9
35
mm
G5
Breite
70
mm
G6
Breite
35
mm
G7
Gewinde
M10
G8
Gewinde
M36
G9
Länge
54
mm
G10
Länge
188
mm
G11
Durchmesser
60.0
mm
GW
Gewicht
3.80
kg
Additional Information
Embedded Generation