Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
GA MULI 4
G2
Länge
120
mm
G3
Abstand
60
mm
G4
Durchmesser G4H9
30
mm
G5
Breite
60
mm
G6
Breite
30
mm
G7
Gewinde
M8
G8
Gewinde
M30
G9
Länge
43
mm
G10
Länge
160
mm
G11
Durchmesser
52.0
mm
GW
Gewicht
2.50
kg
Additional Information
Embedded Generation