Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
BG
Baugröße
GA MULI 3
G2
Länge
80
mm
G3
Abstand
40
mm
G4
Durchmesser G4H9
20
mm
G5
Breite
40
mm
G6
Breite
20
mm
G7
Gewinde
M8
G8
Gewinde
M20
G9
Länge
30
mm
G10
Länge
105
mm
G11
Durchmesser
34.0
mm
GW
Gewicht
0.80
kg
Additional Information
Embedded Generation