Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
BP MULI 4
B1
Länge
30
mm
B2
Länge
15
mm
B3
Durchmesser
110
mm
B4
Durchmesser
85
mm
B5
Durchmesser
60.0
mm
B6
Gewinde
M30
B7
Durchmesser
13
mm
B8
Gewinde
M8
GW
Gewicht
1.2
kg
Additional Information
Embedded Generation