Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
BP MULI 2
B1
Länge
21
mm
B2
Länge
8
mm
B3
Durchmesser
80
mm
B4
Durchmesser
60
mm
B5
Durchmesser
38.7
mm
B6
Gewinde
M14
B7
Durchmesser
11
mm
B8
Gewinde
M6
GW
Gewicht
0.3
kg
Additional Information
Embedded Generation