Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 9.1
Certified catalogs
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Description
Befestigungsplatte
Company
Thomson Neff
BG
Baugröße
BP JUMBO 5
B1
Länge
120
B2
Länge
40
B3
Durchmesser
310
B4
Durchmesser
240
B5
Durchmesser
170.0
B6
Gewinde
M100x3
B7
Durchmesser
38
B8
Gewinde
M12
GW
Gewicht
29.6
Download CAD models