Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
BG
Baugröße
L MULI 4
A1
Abstand
145
mm
A2
Abstand
115
mm
A3
Durchmesser
13.5
mm
A4
Breite
30
mm
A5
Abstand
204
mm
A6
Länge
230
mm
A7
Länge
13
mm
A8
Dicke
16
mm
GW
Gewicht
1.7
kg
B1
150.000
mm
D6
M12
mm
D1
Durchgangsloch
13.500
mm
D2
Senkung
20.000
mm
T
Senkungstiefe
8.500
mm
A
Aussparung Breite
0.000
mm
B
Aussparung Länge
0.000
mm
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation