Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
L MULI 3
A1
Abstand
105
mm
A2
Abstand
81
mm
A3
Durchmesser
11.0
mm
A4
Breite
24
mm
A5
Abstand
150
mm
A6
Länge
170
mm
A7
Länge
10
mm
A8
Dicke
12
mm
GW
Gewicht
0.8
kg
B1
106.000
mm
D6
M10
mm
D1
Durchgangsloch
11.000
mm
D2
Senkung
18.000
mm
T
Senkungstiefe
7.500
mm
A
Aussparung Breite
0.000
mm
B
Aussparung Länge
0.000
mm
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation