Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
L JUMBO 4
A1
Abstand
270
mm
A2
Abstand
190
mm
A3
Durchmesser
39.0
mm
A4
Breite
80
mm
A5
Abstand
350
mm
A6
Länge
410
mm
A7
Länge
30
mm
A8
Dicke
50
mm
GW
Gewicht
20.8
kg
B1
230.000
mm
D6
M36
mm
D1
Durchgangsloch
39.000
mm
D2
Senkung
58.000
mm
T
Senkungstiefe
38.000
mm
A
Aussparung Breite
120.000
mm
B
Aussparung Länge
24.000
mm
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation