Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
L JUMBO 2
A1
Abstand
230
mm
A2
Abstand
170
mm
A3
Durchmesser
32.0
mm
A4
Breite
65
mm
A5
Abstand
290
mm
A6
Länge
340
mm
A7
Länge
25
mm
A8
Dicke
40
mm
GW
Gewicht
10.0
kg
B1
190.000
mm
D6
M30
mm
D1
Durchgangsloch
32.000
mm
D2
Senkung
49.000
mm
T
Senkungstiefe
32.000
mm
A
Aussparung Breite
120.000
mm
B
Aussparung Länge
13.000
mm
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation