Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
TYP
Typ
KON 6310
BB
Bohrbild
3
A1
Höhe
152
mm
A2
A2max (Auslieferungzustand)
mm
A2MAX
A2max
87.5
mm
A2MIN
A2min
65.0
mm
B1
Breite
130
mm
B2
Bohrungsabstand
101
mm
C1
Länge
88
mm
C2
Bohrungsabstand
64
mm
C4
Gewinde
M16x30
D1
Durchmesser
85
mm
D4
Durchmesser
105
mm
GXT
G x T
M10x16
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation