Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
TYP
Typ
KON 4010
BB
Bohrbild
3
A1
Höhe
120
mm
A2
A2max (Auslieferungzustand)
mm
A2MAX
A2max
70.0
mm
A2MIN
A2min
50.0
mm
B1
Breite
100
mm
B2
Bohrungsabstand
76
mm
C1
Länge
65
mm
C2
Bohrungsabstand
41
mm
C4
Gewinde
M14x25
D1
Durchmesser
63
mm
D4
Durchmesser
78
mm
GXT
G x T
M8x14
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation