Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
TYP
Typ
KON 2005
BB
Bohrbild
3
A1
Höhe
68
mm
A2
A2max (Auslieferungzustand)
mm
A2MAX
A2max
37.5
mm
A2MIN
A2min
29.0
mm
B1
Breite
58
mm
B2
Bohrungsabstand
39
mm
C1
Länge
40
mm
C2
Bohrungsabstand
24
mm
C4
Gewinde
M8x15
D1
Durchmesser
32
mm
D4
Durchmesser
45
mm
GXT
G x T
M6x12
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation