Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
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
TYP
Typ
KON 1605
BB
Bohrbild
3
A1
Höhe
60
mm
A2
A2max (Auslieferungzustand)
mm
A2MAX
A2max
35.0
mm
A2MIN
A2min
25.0
mm
B1
Breite
50
mm
B2
Bohrungsabstand
34
mm
C1
Länge
40
mm
C2
Bohrungsabstand
24
mm
C4
Gewinde
M8x15
D1
Durchmesser
28
mm
D4
Durchmesser
38
mm
GXT
G x T
M5x10
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation