Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugroesse
KAR JUMBO 3
KGF
für KGF
KAR 8010
EFM
für EFM
BB
Bohrbild
3
A2
Durchmesser
50
mm
B1
Breite
200
mm
B2
Breite
150
mm
B3
Abstand
25.0
mm
C1
Länge
60
mm
D1
Durchmesser D1H7
105
mm
D4
Durchmesser
125
mm
GXT
G x T
M12x18
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation