Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugroesse
KAR MULI 2
KGF
für KGF
KAR 2005
EFM
für EFM
Tr 20x4 / Tr 24x4
BB
Bohrbild
3
A2
Durchmesser
16
mm
B1
Breite
85
mm
B2
Breite
58
mm
B3
Abstand
13.5
mm
C1
Länge
25
mm
D1
Durchmesser D1H7
32
mm
D4
Durchmesser
45
mm
GXT
G x T
M6x12
INFO
Infotext
Information
Infotext
Additional Information
Embedded Generation