Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
MULI 1
TYP
Typ
KGF-N 1605 RH-EE
AF
Ausführung
D
Durchmesser
16
mm
P
Steigung
5
mm
D1
Durchmesser
28
mm
D4
Durchmesser
38
mm
D5
Durchmesser
5.5
mm
D6
Durchmesser
48
mm
L1
Länge
8
mm
L2
Länge
44
mm
L4
Länge
15
mm
L5
Länge
20
mm
L7
Länge
12
mm
L9
Länge
8
mm
L10
Abstand
6
mm
G
Schmierbohrung
M6
Additional Information
Embedded Generation