Advertising
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
By eClass 5.1
Certified catalogs
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
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
BG
Baugröße
JUMBO 3
TYP
Typ
KGF-N 8010 RH-EE
AF
Ausführung
D
Durchmesser
80
mm
P
Steigung
10
mm
D1
Durchmesser
105
mm
D4
Durchmesser
125
mm
D5
Durchmesser
14.0
mm
D6
Durchmesser
145
mm
L1
Länge
10
mm
L2
Länge
101
mm
L4
Länge
20
mm
L5
Länge
25
mm
L7
Länge
22
mm
L9
Länge
8
mm
L10
Abstand
11
mm
G
Schmierbohrung
M8x1
Additional Information
Embedded Generation