powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created October 24, 2022 by b2b rk-online, 0 comments, 743 views, 0 likes, Category: Linear Technology
    RK multi-axis modular system - Perfectly tailored to each other, selected quickly and easily   Multi-axis systems are an economic alternative to robots in many applications, such as  handling solutions. With the new modular system, linear, planar and three-dimensional gantries can be set up quickly and simply using the RK DuoLine and RK MonoLine series as the basis.   Features   System angle bracket, system plates and clamping bars: - enable the quick and easy connection of linear actuators - reduced assembly work through t..
  • Created October 24, 2022 by b2b rk-online, 0 comments, 760 views, 0 likes, Category: Linear Technology
    RK Mehrachsbaukasten - Perfekt aufeinander abgestimmt, schnell und einfach ausgewählt   Mehrachssysteme sind in vielen Anwendungen wie zum Beispiel Handling-Lösungen eine wirtschaftliche Alternative gegenüber Robotern. Mit dem neuen Baukasten lassen sich Linien-, Flächen- und Raumportale auf Basis der RK DuoLine und RK MonoLine Baureihen schnell und unkompliziert realisieren   Merkmale   Systemwinkel, Systemplatte und Klemmleisten: - ermöglichen die einfache und schnelle Verbindung von Linearachsen - reduz..
  • Created July 26, 2022 by Anonymous -, 0 comments, 506 views, 0 likes, Category: Linear Technology
    Introduction to Applied Scientific Instrumentation Light Sheet Microscopy Rapid Automated Modular Microscope System Modular Infinity Microscope Versatile Test Stand Controllers Piezo Z-Axis Stages Compact Stages Inverted Stages Large Stages Linear Stages Manual Stages Rotary and Translation Stages Upright Stages Z-Drives Focus, Tracking and Stabilization Illumination Control Photomultipliers and Detectors Manipulation and Injection Stage Inserts
  • Created June 3, 2022 by Anonymous -, 0 comments, 607 views, 0 likes, Category: Linear Technology
    Linear rails & guideways Lead screws & ball screws Linear bearings & shafting Compact & telescopic rails Positioning stages
  • Created April 25, 2022 by b2b rk-online, 0 comments, 337 views, 0 likes, Category: Linear Technology
    Rohrsystem Lineareinheit EP(X)-II 30/40 Die neue Leistungsklasse mit Trapez- und Kugelgewindetrieb   Merkmale - EP(X)-II 30/40: - Manueller oder elektrischer Antrieb- Gelegentliche bis täglich mehrfache Verstellung- Geringe Einschaltdauer- Niedrige Geschwindigkeit- Mittlere bis hohe Stabilität- Breiten-, Längen-, Höhenverstellung   Merkmale - EP(X)-II 30/40 KG: - Hohe Positioniergenauigkeit- Gleichförmiger Bewegungsablauf- Hohe Antriebssteifigkeit- 3-Schicht-Betrieb- IP 40 geschützt
  • Created April 25, 2022 by b2b rk-online, 0 comments, 288 views, 0 likes, Category: Linear Technology
    Selection guide: - Linear axes- Manual adjustment units- Electric cylinders- Lifting columns Up to 3 t and 12 m we move for you precisely, dynamically and reliably. Move-Tec: width, length, height adjustment Place-Tec: Loading and unloading, palletizing, pick & place Control-Tec: Numerically controlled traversing tasks What is linear technology? Whether guiding, adjusting, positioning or uniformly moving, the requirements for linear motion sequences are as varied as the possible solutions.We offer you, starting with an occasional, manual adjustmen..
  • Created November 16, 2021 by Kristina Kusnjer, 0 comments, 337 views, 1 like, Category: Linear Technology
    VIERREIHIGE KUGELUMLAUFEINHEITENLINEARFÜHRUNGEN
  • Created March 22, 2021 by b2b rk-online, 0 comments, 573 views, 0 likes, Category: Linear Technology
    Electric cylinder SLZ 63 Maximum flexibility, minimum dimensions and optimal performance   Heavy duty linear cylinder with trapezoidal screw: (suitable for width, length, height adjustment) - Low adjustment speeds- Low duty cycle- Impact resistant- Cost-effective applications- High forces   Heavy duty linear cylinder with ball screw: (suitable for numerically controlled traversing tasks) - High adjustment speeds- High duty cycle- High repeat accuracy and positioning accuracy- Highly dynamic applications- High level of efficiency
  • Created March 22, 2021 by b2b rk-online, 0 comments, 479 views, 0 likes, Category: Linear Technology
    Elektrozylinder SLZ 63 Höchste Flexibilität, minimales Einbaumaß und optimale Leistungsperformance   Schwerlast-Linearzylinder mit Trapezgewindespindel: (geeignet zur Breiten-, Längen-, Höhenverstellung) - Niedrige Verstellgeschwindigkeiten- Geringe Einschaltdauer- Stoßunempfindlich- Kostengünstige Anwendungen- Hohe Kräfte   Schwerlast-Linearzylinder mit Kugelgewindespindel: (geeignet für numerisch gesteuerte Verfahraufgaben) - Hohe Verstellgeschwindigkeiten- Hohe Einschaltdauer- Hohe Wied..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 445 views, 0 likes, Category: Linear Technology
    RK DuoLine The new reference class   Highlights in general - High efficiency- Low no-load torque- Max. Travel speeds can be used regardless of length- Simplified maintenance due to central lubrication possibility on the slide- Profile grooves for mounting the axis both laterally and on the underside- Sliding blocks can be subsequently inserted in lateral and lower grooves   RK DuoLine S Protect (spindle drive) - Protection class IP40 by means of steel cover strip and seals- Positioning accuracy ±0.05 mm when using an integrated po..